นำลูกศรมาวางไว้ที่ภาพเพื่อซูมเข้า

NSYSC1260
Provides excellent protection against splashes from rainwater.
Canopy cannot be used together with lifting fixtures.
PanelSet SF: It is possible to use a single canopy with combinations of modular enclosures
Example: one 1600-mm canopy with two coupled 800-mm enclosures), Material: Galvanized steel
Finish: Structured finish, epoxy polyester powder
Environmental Data
Total lifecycle Carbon footprint
87
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No