Thailand (Thai)
ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น
ดูทั้งหมด Logic Controller - Modicon M221
TM221C16R Schneider Electric

TM221C16R

TM221C16R Schneider Electric
เพิ่มไปที่ผลิตภัณฑ์ของฉัน ลบออกจากผลิตภัณฑ์ของฉัน
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M221
    product or component type
    Logic controller
    [Us] rated supply voltage
    100...240 V AC
    discrete input number
    9, discrete input conforming to IEC 61131-2 Type 1
    analogue input number
    2 at 0...10 V
    discrete output type
    Relay normally open
    discrete output number
    7 relay
    discrete output voltage
    5...125 V DC
    5...250 V AC
    discrete output current
    2 A
    Complementary
    discrete I/O number
    16
    maximum number of I/O expansion module
    4 for transistor output
    4 for relay output
    supply voltage limits
    85…264 V
    network frequency
    50/60 Hz
    inrush current
    40 A
    maximum power consumption in VA
    46 VA at 100...240 V with max number of I/O expansion module
    31 VA at 100...240 V without I/O expansion module
    power supply output current
    0.325 A 5 V for expansion bus
    0.12 A 24 V for expansion bus
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    analogue input resolution
    10 bits
    LSB value
    10 mV
    conversion time
    1 ms per channel + 1 controller cycle time for analogue input analog input
    permitted overload on inputs
    +/- 30 V DC for 5 min (maximum) for analog input
    +/- 13 V DC (permanent) for analog input
    voltage state 1 guaranteed
    >= 15 V for input
    voltage state 0 guaranteed
    <= 5 V for input
    discrete input current
    7 mA for discrete input
    5 mA for fast input
    input impedance
    3.4 kOhm for discrete input
    100 kOhm for analog input
    4.9 kOhm for fast input
    response time
    35 µs turn-off, I2...I5 terminal(s) for input
    10 ms turn-on for output
    10 ms turn-off for output
    5 µs turn-on, I0, I1, I6, I7 terminal(s) for fast input
    35 µs turn-on, other terminals terminal(s) for input
    5 µs turn-off, I0, I1, I6, I7 terminal(s) for fast input
    100 µs turn-off, other terminals terminal(s) for input
    configurable filtering time
    0 ms for input
    3 ms for input
    12 ms for input
    output voltage limits
    125 V DC
    277 V AC
    maximum current per output common
    6 A at COM 1
    7 A at COM 0
    absolute accuracy error
    +/- 1 % of full scale for analog input
    electrical durability
    100000 cycles AC-12, 120 V, 240 VA, resistive
    100000 cycles AC-12, 240 V, 480 VA, resistive
    300000 cycles AC-12, 120 V, 80 VA, resistive
    300000 cycles AC-12, 240 V, 160 VA, resistive
    100000 cycles AC-15, cos phi = 0.35, 120 V, 60 VA, inductive
    100000 cycles AC-15, cos phi = 0.35, 240 V, 120 VA, inductive
    300000 cycles AC-15, cos phi = 0.35, 120 V, 18 VA, inductive
    300000 cycles AC-15, cos phi = 0.35, 240 V, 36 VA, inductive
    100000 cycles AC-14, cos phi = 0.7, 120 V, 120 VA, inductive
    100000 cycles AC-14, cos phi = 0.7, 240 V, 240 VA, inductive
    300000 cycles AC-14, cos phi = 0.7, 120 V, 36 VA, inductive
    300000 cycles AC-14, cos phi = 0.7, 240 V, 72 VA, inductive
    100000 cycles DC-12, 24 V, 48 W, resistive
    300000 cycles DC-12, 24 V, 16 W, resistive
    100000 cycles DC-13, 24 V, 24 W, inductive (L/R = 7 ms)
    300000 cycles DC-13, 24 V, 7.2 W, inductive (L/R = 7 ms)
    switching frequency
    20 switching operations/minute with maximum load
    mechanical durability
    20000000 cycles for relay output
    minimum load
    1 mA at 5 V DC for relay output
    protection type
    Without protection at 5 A
    reset time
    1 s
    memory capacity
    256 kB for user application and data RAM with 10000 instructions
    256 kB for internal variables RAM
    data backed up
    256 kB built-in flash memory for backup of application and data
    data storage equipment
    2 GB SD card (optional)
    battery type
    BR2032 lithium non-rechargeable, battery life: 4 year(s)
    backup time
    1 year at 25 °C (by interruption of power supply)
    execution time for 1 KInstruction
    0.3 ms for event and periodic task
    execution time per instruction
    0.2 µs Boolean
    exct time for event task
    60 µs response time
    maximum size of object areas
    512 %KW constant words
    512 %M memory bits
    255 %C counters
    8000 %MW memory words
    255 %TM timers
    realtime clock
    With
    clock drift
    <= 30 s/month at 25 °C
    regulation loop
    Adjustable PID regulator up to 14 simultaneous loops
    counting input number
    4 fast input (HSC mode) at 100 kHz 32 bits
    counter function
    Single phase
    Frequency meter
    Dual phase (quadrature)
    Dual phase (pulse/direction)
    integrated connection type
    USB port with mini B USB 2.0 connector
    Non isolated serial link serial 1 with RJ45 connector and RS485 interface
    Non isolated serial link serial 2 with RJ45 connector and RS232/RS485 interface
    supply
    (serial)serial link supply: 5 V, <200 mA
    transmission rate
    1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15 m for RS485
    1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3 m for RS232
    480 Mbit/s for USB
    communication port protocol
    USB port: USB - SoMachine-Network
    Non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network
    local signalling
    1 LED (green)PWR:
    1 LED (green)RUN:
    1 LED (red)module error (ERR):
    1 LED (green)SD card access (SD):
    1 LED (red)BAT:
    1 LED (green)SL1:
    1 LED (green)SL2:
    1 LED per channel (green)I/O state:
    electrical connection
    removable screw terminal block for inputs
    removable screw terminal block for outputs
    terminal block, 3 terminal(s) for connecting the 24 V DC power supply
    connector, 4 terminal(s) for analogue inputs
    Mini B USB 2.0 connector for a programming terminal
    maximum cable distance between devices
    Shielded cable: <10 m for fast input
    Unshielded cable: <30 m for output
    Unshielded cable: <30 m for digital input
    Unshielded cable: <1 m for analog input
    insulation
    Between input and internal logic at 500 V AC
    Non-insulated between analogue input and internal logic
    Non-insulated between analogue inputs
    Between supply and ground at 1500 V AC
    Between sensor power supply and ground at 500 V AC
    Between input and ground at 500 V AC
    Between output and ground at 1500 V AC
    Between supply and internal logic at 2300 V AC
    Between sensor power supply and internal logic at 500 V AC
    Between output and internal logic at 2300 V AC
    Between Ethernet terminal and internal logic at 500 V AC
    Between supply and sensor power supply at 2300 V AC
    marking
    CE
    sensor power supply
    24 V DC at 250 mA supplied by the controller
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    plate or panel with fixing kit
    height
    90 mm
    depth
    70 mm
    width
    95 mm
    net weight
    0.346 kg
    Environment
    standards
    EN/IEC 60664-1
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    product certifications
    IACS E10
    RCM
    CSA
    ABS
    LR
    DNV-GL
    EAC
    CULus
    environmental characteristic
    Ordinary and hazardous location
    resistance to electrostatic discharge
    8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
    resistance to fast transients
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    2 kV (relay output) conforming to EN/IEC 61000-4-4
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (Ethernet line) conforming to EN/IEC 61000-4-4
    1 kV (serial link) conforming to EN/IEC 61000-4-4
    surge withstand
    2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5
    2 kV relay output common mode conforming to EN/IEC 61000-4-5
    1 kV I/O common mode conforming to EN/IEC 61000-4-5
    1 kV shielded cable common mode conforming to EN/IEC 61000-4-5
    0.5 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-5
    1 kV power lines (AC) differential mode conforming to EN/IEC 61000-4-5
    1 kV relay output differential mode conforming to EN/IEC 61000-4-5
    0.5 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15…0.5 MHz conforming to EN/IEC 55011
    Conducted emissions - test level: 73 dBμV/m QP/60 dBμV/m AV ( power lines (AC)) at 0.5…300 MHz conforming to EN/IEC 55011
    Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to EN/IEC 55011
    Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to EN/IEC 55011
    Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 200…1000 MHz conforming to EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    -10…55 °C (horizontal installation)
    -10…35 °C (vertical installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 %, without condensation (in operation)
    10…95 %, without condensation (in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    <= 2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz on symmetrical rail
    3.5 mm at 5…8.4 Hz on panel mounting
    1 gn at 8.4…150 Hz on symmetrical rail
    1 gn at 8.4…150 Hz on panel mounting
    shock resistance
    98 m/s² for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
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
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Modicon M221 logic controllers (รุ่น 7.0)
    วันที่ 2/1/19
    ขนาด 8.1 MB
    User guide
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Material Working - Drilling Machine With M221, Project Template User Guide (รุ่น 00)
    Modicon M221 Logic Controller, Hardware Guide (รุ่น 00)
    วันที่ 12/1/18
    ขนาด 9.1 MB
    Modicon TMC2 Cartridges, Hardware Guide (รุ่น 00)
    วันที่ 12/1/18
    ขนาด 1.4 MB
    Modicon TMC2 Cartridges, Programming Guide (รุ่น 00)
    วันที่ 12/1/18
    ขนาด 566.6 KB
    Modicon M221 Logic Controller, Programming Guide (รุ่น 00)
    วันที่ 12/1/18
    ขนาด 4.4 MB
    Modicon M221 Logic Controller, Hardware Guide (รุ่น 06)
    วันที่ 12/1/17
    ขนาด 9.1 MB
    SoMachine Basic - Operating guide (รุ่น 10)
    วันที่ 12/1/17
    ขนาด 6.9 MB
    Material Handling - Zero Pressure Accumulation M221, Project Template User Guide (รุ่น 01)
    Modicon TMC2 Cartridges, Programming Guide (รุ่น 01)
    วันที่ 6/1/16
    ขนาด 585.1 KB
    Modicon M221 - Logic Controller, Programming Guide (รุ่น 09)
    วันที่ 12/1/17
    ขนาด 4 MB
    Modicon TMC2 Cartridges, Hardware Guide (รุ่น 01)
    วันที่ 12/1/15
    ขนาด 1.2 MB
    CAD
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Compact Hardwired Logic Controller M221 - Wiring Diagram (รุ่น 1.0)
    วันที่ 6/1/15
    ขนาด 14 MB
    CAD file (on TraceParts) for TM221C16R: controller M221 16 IO relay (รุ่น 2.0)
    CAD for TM221C16R: controller M221 16 IO relay (รุ่น 1.0)
    Certificate
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    CSA_2684938_Certificate_M221_TM3 (รุ่น 2.0)
    วันที่ 9/20/17
    ขนาด 151.2 KB
    UL_Modicon_M2xx_Haz.Loc. (รุ่น 1.0)
    วันที่ 7/28/17
    ขนาด 51.7 KB
    UL_Modicon_M2xx (รุ่น 1.0)
    วันที่ 11/28/18
    ขนาด 56.1 KB
    Instruction sheet
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    TM221C..R AC Logic Controller, Instruction sheet (รุ่น 10)
    วันที่ 4/1/19
    ขนาด 6.5 MB
    Modicon TMC2 - Cartridges, Instruction Sheet (รุ่น 07)
    วันที่ 2/1/17
    ขนาด 3.1 MB
    Declaration of conformity
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Modicon DoC TM221 (รุ่น 1.3)
    วันที่ 10/12/17
    ขนาด 400.7 KB
    RCM_SupplierDeclarationOfConformity_TM221_TM3 (รุ่น 1.0)
    วันที่ 8/12/15
    ขนาด 565.5 KB
    End of Life Information
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Modicon M221 Bricks controllers, Product End-of-Life Instructions (รุ่น 3.0)
    EU RoHS Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 9/17/19
    ขนาด 195.3 KB
    Marine certificate
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    LR Type Approval TM221 and TM3 (รุ่น 1.1)
    วันที่ 4/1/16
    ขนาด 171.3 KB
    ABS PDA TM221 and TM3 (รุ่น 1.1)
    วันที่ 10/21/15
    ขนาด 1.5 MB
    DNV-GL Marine Certificate TM221 PLC (รุ่น 1.1)
    วันที่ 2/20/17
    ขนาด 218.1 KB
    Product Environmental Profile
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Modicon M221 Bricks controllers, Product Environmental Profile (รุ่น 3.0)
    REACh Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 9/17/19
    ขนาด 195.3 KB
    RoHs China Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 9/17/19
    ขนาด 195.3 KB
    System user guide
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Compact Hardwired Logic Controller M221, System User Guide (รุ่น 00)
    วันที่ 3/1/15
    ขนาด 6.4 MB
    วันที่ 3/1/15
    ขนาด 14 MB
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting on a Rail



    Direct Mounting on a Panel Surface


    (1)
    Install a mounting strip

    Mounting Hole Layout



    Mounting
    Correct Mounting Position


    Acceptable Mounting Position


    Incorrect Mounting Position



    Clearance



  • Connections and Schema

    Digital Inputs
    Wiring Diagram (Positive Logic)


    (*)
    Type T fuse

    Wiring Diagram (Negative Logic)


    (*)
    Type T fuse

    Connection of the Fast Inputs



    Relay Outputs
    Positive Logic (Sink)


    (*)
    Type T fuse
    (1)
    The COM1 and COM2 terminals are not connected internally.
    (2)
    To improve the life time of the contacts, and to protect from potential inductive load damage, you must connect a free wheeling diode in parallel to each inductive DC load or an RC snubber in parallel of each inductive AC load

    Negative Logic (Source)


    (*)
    Type T fuse
    (1)
    The COM1 and COM2 terminals are not connected internally.
    (2)
    To improve the life time of the contacts, and to protect from potential inductive load damage, you must connect a free wheeling diode in parallel to each inductive DC load or an RC snubber in parallel of each inductive AC load


    Analog Inputs



    The (-) poles are connected internally.

    Pin

    Wire Color

    0 V

    Black

    AN1

    Red

    0 V

    Black

    AN0

    Red


    USB Mini-B Connection



    SL1 Connection


    SL1

    N °

    RS 232

    RS 485

    1

    RxD

    N.C.

    2

    TxD

    N.C.

    3

    RTS

    N.C.

    4

    N.C.

    D1 (A+)

    5

    N.C.

    D0 (B–)

    6

    CTS

    N.C.

    7

    N.C.

    5 Vdc

    8

    Common

    Common

    N.C.: not connected



    SL2 Connection


    N °

    RS 485

    1

    N.C.

    2

    N.C.

    3

    N.C.

    4

    D1 (A+)

    5

    D0 (B–)

    6

    N.C.

    7

    N.C.

    8

    Common

    N.C.: not connected


  • Performance Curves

    Derating Curves
    Embedded Digital Inputs (No Cartridge)


    X :
    Ambient temperature
    Y :
    Input simultaneous ON ratio

    Embedded Digital Inputs (with Cartridge)


    X :
    Ambient temperature
    Y :
    Input simultaneous ON ratio