ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
ดูทั้งหมด   OsiSense XC
XCKT21H0P16 Schneider Electric

XCKT21H0P16

Green premium brand logo
XCKT21H0P16 Schneider Electric
จํานวนผลิตภัณฑ์สูงสุดที่สามารถเปรียบเทียบได้คือ 4 ลบผลิตภัณฑ์ที่เพิ่มแล้วออก

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKT
    sensor design
    Compact
    body type
    Fixed
    head type
    M18 plunger head
    material
    Plastic
    body material
    Plastic
    head material
    Zamak
    fixing mode
    By the head
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    type of approach
    Vertical approach, 1 direction
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    On end
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    cable entry
    2 entries tapped for M16 x 1.5 cable gland, cable outer diameter: 4…8 mm
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    45 N
    minimum force for tripping
    15 N
    minimum actuation speed
    0.01 m/min
    maximum actuation speed
    0.5 m/s
    repeat accuracy
    0.1 mm on the tripping points with 1 million operating cycles
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    58 mm
    height
    51 mm
    depth
    30 mm
    net weight
    0.145 kg
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    electrical shock protection class
    Class II conforming to IEC 61140
    Class II conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    UL
    CSA
    CCC
    standards
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    CSA C22.2 No 14
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    143 g
    Package 1 Height
    8.7 cm
    Package 1 width
    3.2 cm
    Package 1 Length
    6.3 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • ดูเพิ่มเติม
    View less

    เอกสาร

    ภาษา
    • All Languages13
    • English13
    • Chinese5
    • French4
    Catalogue
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    Catalogue Limit switches XC Standard range English 03/2020 (รุ่น 2.0)
    รายละเอียด
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    ขนาด 62.1 MB
    วันที่ 6/10/20
    รายละเอียด
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    CAD
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    prp.document.label.format zip
    ขนาด 60 KB
    วันที่ 1/13/05
    แฟ้มในเอกสาร
    prp.document.label.format zip
    ขนาด 111 KB
    วันที่ 1/13/05
    Certificate
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    prp.document.label.format pdf
    ขนาด 1.9 MB
    วันที่ 8/11/20
    รายละเอียด
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    ขนาด 1.6 MB
    วันที่ 8/11/20
    รายละเอียด
    Certificate for China compulsory product certification
    XC... limit switches - UL certification record (รุ่น 1.0)
    รายละเอียด
    UL certification record (listed products)
    prp.document.label.format pdf
    ขนาด 353.6 KB
    วันที่ 8/15/19
    รายละเอียด
    UL certification record (listed products)
    XCKD/P/T..., ZCD/P/T..., XCDR/PR/TR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (รุ่น 1.0)
    รายละเอียด
    CSA certificate of compliance
    prp.document.label.format pdf
    ขนาด 43 KB
    วันที่ 2/8/17
    รายละเอียด
    CSA certificate of compliance
    Declaration of conformity
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    XC... limit switches - EU declaration of conformity (รุ่น 1.0)
    รายละเอียด
    EU declaration of conformity
    prp.document.label.format pdf
    ขนาด 645.5 KB
    วันที่ 11/22/16
    รายละเอียด
    EU declaration of conformity
    End of Life Information
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    prp.document.label.format pdf
    ขนาด 178.8 KB
    วันที่ 8/1/13