Harmony XAL
    Harmony XAPS
    product or component type
    Contact block
    device short name
    ZENL
    product destination
    For XB5 Ø 22 mm control and signalling units
    For XAPS control station
    mounting of block
    Rear mounting
    sale per indivisible quantity
    5
    contacts type and composition
    1 NO
    Complementary
    assembly style
    For customer assembly
    product weight
    0.015 kg
    contact operation
    Slow-break
    positive opening
    Without
    operating travel
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    2.3 N NO changing electrical state
    operating torque
    0.05 N.m NO changing electrical state
    mechanical durability
    10000000 cycles
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    maximum resistance across terminals
    25 MOhm
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4
    additional information
    Mounting on integrated plate in the box
    electrical composition code
    SR1 (quantity <= 3)
    SR2 (quantity <= 2)
    MR1 (quantity <= 2)
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-5
    JIS C 4520
    EN/IEC 60947-5-4
    vibration resistance
    5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
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
    Tesys catalogue 2019 - 2020 Motor control and protection components (รุ่น 9.2)
    Harmony XALD, XALK Plastic control stations catalog (รุ่น 2.0)
    วันที่ 5/30/19
    ขนาด 9.2 MB
    TeSys catalogue - 2019 - 2020 - chapter A1 enclosed starters (รุ่น 6.0)
    Certificate
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    UL Listed RMPT RMT RMC (รุ่น 1.0)
    วันที่ 5/15/19
    ขนาด 311 B
    Instruction sheet
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    LE3D.. Star delta starters (รุ่น 07)
    วันที่ 10/28/16
    ขนาด 1.6 MB
    LE2D.. D.O.L. starters, reversing (รุ่น 07)
    วันที่ 10/28/16
    ขนาด 1.5 MB
    LE6D... Star-delta starters (รุ่น 04)
    วันที่ 10/28/16
    ขนาด 17 MB
    LE8D.. D.O.L. starters, reversing (รุ่น 05)
    วันที่ 10/28/16
    ขนาด 1.8 MB
    DE1DS.... Enclosures for D.O.L. starters (รุ่น 06)
    วันที่ 6/19/18
    ขนาด 1.9 MB
    LE4D... D.O.L. starters, non-reversing (รุ่น 06)
    วันที่ 10/28/16
    ขนาด 1.5 MB
    Declaration of conformity
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    XALD, K... Control station (รุ่น 1.0)
    วันที่ 11/14/18
    ขนาด 456.9 KB
    XAPS Key operated control station (รุ่น 1.0)
    วันที่ 11/14/18
    ขนาด 424.5 KB
    End of Life Information
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Complete Illuminated Metalic Pushbutton, Product End of Life Instructions (รุ่น 1.0)
    EU RoHS Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 7/14/19
    ขนาด 195.3 KB
    Product Environmental Profile
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    ZBE... Harmony contact block, Product Environmental Profile (รุ่น 1.0)
    วันที่ 9/23/16
    ขนาด 169.1 KB
    Complete Illuminated Metalic Pushbutton, Product Environmental Profile (รุ่น 1.0)
    REACh Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 7/14/19
    ขนาด 195.3 KB
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง