ARGUS- DALİ 230V IR alıcılı Varlık Detektörü-Kullanıcı Kılavuzu (TR)
This document provides installation and operation instructions for the ARGUS Presence Detector DALI 230V models CCT552006 (2-zone Master) and CCT555006 (Slave). It includes technical specifications, safety warnings, package contents, product descriptions, installation procedures for surface and flush mounting, wiring diagrams, and operational functions. The document covers features such as automatic and semi-automatic modes, standby mode functionality, manual and automatic dimming, lux adjustment settings, and troubleshooting guidance. Compatible with International DALI IEC62386 Standard protocol with 2-channel DALI outputs for independent lighting control in two zones.
Note: AI-generated document summary. Please check the original document for detailed information.