Görüntüsü MOTORIZATION OF A CIT OPERATING MECHANSIM

MOTORIZATION OF A CIT OPERATING MECHANSIM

This document provides detailed instructions for the adaptation and replacement of motorization for a CIT operating mechanism for SM6 24 kV equipment. It covers preliminary steps, disassembling and reassembling procedures with connection subassembly CIP2 or SC100 and SC110 switchgear controller. The document includes complete description of available kits according to voltages (24cc, 48cc, 110cc, 220cc), procedures for mounting the speed reducer, motor, relays and auxiliary contacts, as well as complete wiring instructions. Strict safety instructions are provided regarding electrical hazards. Operating checks include verification of opening and closing cycles, auto-energization, anti-pumping and electrical locking systems. Detailed wiring diagrams are included for configurations with connection subassembly and switchgear controller. Note: AI-generated document summary. Please check the original document for detailed information.

Tarih: 11 Haz 2018 | Tip: Kullanıcı kılavuzu
Diller: Fransızca, İngilizce | Versiyon: 00
Belge Referansı: S1B8651601

Dosyalar

Dosya Adı
S1B8651601_00-motorisationCIT(print).pdf