Easergy Sepam series 60

Protection Relays for Complex Distribution Systems

Şu öğenin parçası: PowerLogic™

8 types of digital current or voltage protection for complex distribution systems, each one dedicated to a single application. Models available: Sepam S60, S62, M61, T60, T62, G60, G62, C60. A ready to use Easergy Sepam series 60 includes: One base unit, two 20 pin connectors, one current connector, one memory cartridge, one application, one operating language, one TCP/IP firmware option, optional modules, communication interfaces or core balance CT.
Easergy Sepam series 60 Schneider Electric Protection Relays for Complex Distribution Systems