Butterfly Valve Assemblies - Selection Guide

Schneider Electric’s butterfly valve line offers a wide range of two- and three-way sizes, along with low pressure pneumatic spring return, electric non-spring return, and spring return actuator models that operate with on/off, floating, or proportional control signals. All assemblies include industry leading butterfly valve features, stainless steel double “D” shafts, nylon 11 coated ductile iron disc machined to provide bubble tight shut off, minimum torque, and longer seat life. The tongue and groove resilient seat design with molded in O-ring eliminates the use of flange gaskets and allows for ease of maintenance or replacement of the resilient seat. These features provide years of optimum performance and reliability.

參考

 : 

日期

 : 

類型

 : 

語言 :

版 :

档案文件
Size
F-27440 (.pdf)

產品範圍:

美式閥

解除鎖定其他功能

請登入或註冊以查看其他功能

loader-lg loader-sm