歡迎造訪施耐德電機全球網站

欢迎访问我们的网站。

選擇您的地點

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

吸頂式雙鑑移動感測器

吸頂式雙鑑移動感測器採用了被動紅外線和超聲波技術,以精確檢測移動和自動開啟照明。

產品: SpaceLogic

-

吸頂式雙鑑移動感測器
  • 特點

    The Ceiling Mounted Dual Technology Occupancy Sensor employs both passive infrared (PIR) and ultrasonic technology to accurately detect occupancy and automatically turn on lighting.

    To reduce the occurrence of false on events, this sensor employs PIR technology to detect major motion. Once lighting has been turned on, it employs highly sensitive PIR and ultrasonic technology to detect minor motion and keep lighting on while areas remain occupied. When the room or area is no longer occupied, the sensor turns off lighting after a pre-set time delay.

    The low profile sensor is ceiling mounted for greatest sensitivity to motion in large areas with obstructions. With a 360 degree field of view and up to 2000 square feet of coverage area, the Ceiling Mounted Dual Technology Occupancy Sensor is ideal for conference rooms, classrooms, bathrooms, and large office areas.

    These ceiling mount sensors also incorporate an integral photo sensor to prevent lighting from switching On when sufficient ambient light is present, such as is commonly found in windowed areas.

    Installation and configuration is simple. The sensor readily mounts to drop ceilings and features front located adjustments for setting sensitivity and time delay. The sensor also features an auxiliary relay for use with building automation and HVAC systems.

    功能
    • 2000 sq. ft. coverage area
    • 360 degree field of view
    • Daylight Level Sensing (from 0.5 to 250 foot-candles)
    • Adjustable Time Delay (pre-set time delays from 15 seconds (test) to 30 minutes)
    • Adjustable Sensitivity (from 60 to 100%)
    • Auxiliary Relay
    • Adjustment compartment cover equipped with retention feature
    • LED Motion Indicator
    • UL/cUL Listed
    • FCC Part 15, Class B
    • California Title 24 Certified
    • Manual Bypass


EcoStruxure™ 對於您的產業

EcoStruxure協助您在現今數位化世界中穩定成長。 透過可擴展和融合的IT / OT解決方案,做出更好的業務決策。

與我們連繫

想給我們發送任何問題與反饋,以協助改善您在施耐德電機的體驗?

常見問題

瀏覽常見問題解答,輕鬆找到您正在尋找的答案。