歡迎造訪施耐德電機全球網站

欢迎访问我们的网站。

選擇您的地點

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

牆面紅外線移動感測器

Wall Mounted PIR Occupancy Sensor

-

牆面紅外線移動感測器
  • 特點

    牆面紅外線移動感測器accurately detects occupancy and automatically switches lighting on and off as needed. This sensor is wall or ceiling mounted for superior motion detection.
    The PIR Occupancy Sensor has 3 interchangeable lenses for custom coverage patterns. The Wide Angle lens has a 2500 square foot coverage area when the sensor is mounted 8 feet high, the Long Range lens has a 102 linear foot coverage area @ 10 ft. high and the High Bay lens has a 54 linear foot coverage area @ 30 ft. high. With a 110 degree field of view the these sensors are ideal for warehouse, business and office settings.
    Wall Mount PIR Occupancy Sensors also incoporate an integral light level sensor to prevent lighting from switching On when sufficient ambient light is present, such as is commonly found in windowed areas. 功能
    • 2500 sq. ft. coverage area @ 8 ft. 110 degree field of view
    • Light Level Sensing (from 0.5 to 250 foot-candles)
    • Adjustable Time Delay (pre-set time delays from 15 seconds to 30 minutes)
    • Isolated Relay
    • Red and green LED motion indicators
    • Manual Bypass
    • Front located adjustment access cover
    • UL/cUL Listed


EcoStruxure™ 對於您的產業

EcoStruxure協助您在現今數位化世界中穩定成長。 透過可擴展和融合的IT / OT解決方案,做出更好的業務決策。

與我們連繫

想給我們發送任何問題與反饋,以協助改善您在施耐德電機的體驗?

常見問題

瀏覽常見問題解答,輕鬆找到您正在尋找的答案。