Taiwan

歡迎造訪施耐德電機全球網站

欢迎访问我们的网站。

您可以选择其他国家/地区以查看可用产品或转至我们的全球网站了解公司信息。

選擇其他國家或地區

 

iC60

Acti-9 iC60N 產品系列

Discover Act 9 iC60 DIN rail Miniature Circuit-Breaker (MCB) up to 63 A控制及保護線路短路,過載。用於各種電力配電系統。

iC60
  • 特點

    With exclusive features, the Acti 9 iC60 DIN rail MCB is definitely geared to absolute safety and improved continuity of service.

    • VisiSafe : for safe operation and maintenance work on circuits. 故障跳脫指示功能(Fault Tripping Indication)
    • Class-2 insulation : continuous safety for operators and unqualified personnel電擊防護等級(Insulation Class):2 ( 雙重絕緣設計).
    • VisiTrip : detects faulty Miniature Circuit-Breaker outgoers quickly and reduces intervention time故障跳脫指示功能(Fault Tripping Indication).
    • Add-on fully immune earth leakage protection devices : better continuity of service, especially in polluted environments and networks.
    • Nominal current: 1 to 63 A
    • Tripping curves: C, D, Compliance with standards IEC/EN 60898 or IEC/EN 60947-2,
    • Full coordination with Acti 9 range Residual Current Devices (RCDs) and Compact NSX Moulded Case Circuit Breakers (MCCBs), 
    • Suitable for isolation in accordance with industrial standard IEC 60947
    • Operating voltage: up to 440 V AC, insulation voltage: 500 V
    • Optional add-on earth leakage modules: iC60 Vigi, 
    • Optional auxiliaries: indication of state and tripping, shunt tripping, undervoltage tripping, overvoltage tripping,
      - For more information click here


    優點

    • The new reference in final distribution,
    • Absolute safety of circuit protection with VisiSafe,
    • Greater continuity of service with VisiTrip,
    • Simple to choose with meaningful part numbers,
    • Easy to install with quick, ergonomic & safe IP20B terminal shutters & robust connections (twice the standard tightening torque),
    • Environmentally friendly with 100% recyclable & recoverable materials.

    應用

    Low-voltage final distribution

    • Protection of electrical circuits in all industrial and commercial buildings,
    • All applications, especially in polluted environments and networks,
    • Motor circuit protection,
    • DC current circuit protection.