歡迎造訪施耐德電機全球網站

欢迎访问我们的网站。

選擇您的地點

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

ATV31C

Enclosed drives for simple machines 0.18 to 15 kW

產品: Altivar

Enclosed drives for simple machines 0.18 to 15 kW

ATV31C
  • 特點

    A comprehensive offer
    The Altivar 31C range of variable speed drives covers motor power ratings from 0.18 kW to 15 kW with two types of power supply:

    • 200 V to 240 V single-phase 0.18 kW to 2.2 kW
    • 380 V to 500 V three-phase 0.37 kW to 15 kW
    • Customisable enclosure for ready-to-use motor starter applications for 200 to 240 V single-phase supply and up to 4 kW for 380 to 500 V three-phase supply
    • Standard enclosure for motors rated above 5.5 kW for 380 to 500 V three-phase supply

    The Altivar 31C drive comprises:

    • An integrated terminal with display unit
    • Menu scrolling keys
    • Run and Stop keys for local control
    • Modbus and CANopen industrial communication protocols as standard
    • The entire range complies with
      - International standards IEC 61800-5-1, IEC 61800-2 and IEC 61800-3
      - UL, CSA and GOST certification
      - CE marking


    優點

    Ruggedness for better integration into hostile environments:

    • Possibility of installing the drive as close to the motor as possible
    • Integrated functions specifically adapted to respond to applications requiring an IP55 degree of protection in a hostile environment
    • Integrates Modbus and CANopen communication protocols

    Flexibility to adapt to each machine:

    • Customisable depending on the model
    • Easy configuration with different tools: drive configurations can be loaded, printed and saved using the remote display terminal, SoMove setup software or the Simple Loader configuration tool

    應用

    • Material handling (conveyors, hoists, etc.)
    • Packing and packaging machines (labelling machines, sack filling machines, etc.)
    • Pumping applications (suction pumps, centrifugal pumps, circulating pumps, mono-pump and multi-pump stations, etc.)
    • Machines equipped with fans (air or smoke extraction, plastic film making machines, ovens, boilers, washing machines, etc.)
    • Specialist machines (mixers, kneaders, textile machines, etc.)

EcoStruxure™ 對於您的產業

EcoStruxure協助您在現今數位化世界中穩定成長。 透過可擴展和融合的IT / OT解決方案,做出更好的業務決策。

與我們連繫

想給我們發送任何問題與反饋,以協助改善您在施耐德電機的體驗?

常見問題

瀏覽常見問題解答,輕鬆找到您正在尋找的答案。