Taiwan

歡迎造訪施耐德電機全球網站

欢迎访问我们的网站。

您可以选择其他国家/地区以查看可用产品或转至我们的全球网站了解公司信息。

選擇其他國家或地區

 

自動切換開關-Compact 與 Masterpact 系列

模殼式斷路器 與 空氣斷路器

100A 至6300A 之斷路器

自動切換開關-Compact 與 Masterpact 系列
      自動切換開關

    自動切換開關-Compact 與 Masterpact 系列

  • 特點

    The source changeovers ensure, in an optimised volume, the energy availability in critical electrical installations.

    • Maximum continuity of service
    • Optimised energy management
    • Simplicity of the system based on pre-tested components


    優點

    • Safety and protection
    • Energy availability

    應用

    Switching of a main energy source to a replacement source, performed either manually or automatically, in LV electrical installations and in particular in:

    • Buildings: hospitals, banks, insurance firms, military installations, commercial buildings
    • Industry: continuous production line (chemicals, glass), mining, ship engine rooms
    • Infrastructures: airports, ports, railway installations, highway, water treatment, telecommunication