Taiwan

歡迎造訪施耐德電機全球網站

欢迎访问我们的网站。

您可以选择其他国家/地区以查看可用产品或转至我们的全球网站了解公司信息。

選擇其他國家或地區

 

Trio無線數據傳輸器

無需認證的無線數據傳輸器

跳頻乙太網和串行數據收音機在免許可的900MHz和2.4GHz頻段工作,並設計了多功能性和靈活性的基礎。

Trio無線數據傳輸器
  返回   無線數據傳輸器

Trio無線數據傳輸器

      • Description
        Trio K-Series frequency-hopping, spread-spectrum data radios set the standard for reliable and secure serial data communication in the license-free 900 MHz and 2.4 GHz ISM bands. With unique features like LinkXtend™ for single radio store-and-forward, and ChannelShare™ collision-avoidance for support of spontaneous SCADA messages, K-Series radios provide the flexibility to allow implementation of even the most complex wireless solutions with virtually unlimited expansion capability.

        The industrial strength K-Series is ideally suited for the most demanding Point-to-Multipoint, Point-to-Point, and SmartPath™ mesh-like wireless Telemetry and remote SCADA applications, and is available in a fully enclosed housing (KR) as well as small-format DIN rail-mountable (KP), board-only (KB), and OEM module (OM) variants.
        Benefits
      • 256 kbps high speed over-air data rate (can be reduced to 128 k, 64 k or 32 k for longer range)
      • Advanced error free data delivery with CRC plus selectable FEC and ARQ.
      • Suitable for most industry standard data protocols. e.g. Modbus, DNP3, IEC870-5-101, etc.
      • MultiStream™ simultaneous data stream delivery allows for multiple vendor devices/protocols to be transported on the one radio network - compatible with Trio E-Series and M-Series
      • Flexible data stream routing providing optimum radio channel efficiency
      • 10-30 V DC power supply (13.8 V DC nominal)
      • Operating temperature range of -40 to 70ºC (-40 to +185 ºF)
      • 900 MHz: Class 1, Div 2, Groups A, B, C & D Hazardous Approval
      • 2.4 GHz : ATEX II 3G Ex nA IIC T4
      • Applications
        The Trio J Series is suited for a wide variety of applications such as:

        Water and Waste Water Telemetry & Remote SCADA
      • Potable water: Production, Transmission & Storage
      • Treatment: Pumping stations, Pipelines, Substations & Kiosks

      • Oil & Gas Telemetry & Remote SCADA
      • Applications: Extraction, Production, Processing, Transmission & Distribution
      • Locations: Upstream and Downstream, Offshore and Onshore

      • Electricity Telemetry and Remote SCADA
      • Generation, Transmission, Distribution
      • Applications: Substation Switching, Smart Grid, Distribution Automation, Transformer Monitoring, Customer Premises Metering, Remote Metering

      • Other Market Segments
      • Mining & Minerals Exploration: Remote Sensing, Land and Offshore

      • Petro-chemical
      • Production & Transportation

      • Security / Alarm Systems
      • Emergency Fire & Intrusion Monitoring

      • Public Information Message Displays
      • Public Transport, Traffic Management & Parking

      • Agriculture & Environment
      • Weather, Pollution and Soil Monitoring

      文件與下載 (5)

      CAD
      Trio KR900/KR240 Drawing 2015/8/12 英文 3040-0001_KR900_KR240_Rev1.dwg14.9 MB
      Trio KP900/KP240 Drawing 2015/8/12 英文 3040-0009_KP900_KP240 ENCLOSURE_Rev1.dwg687.9 KB
      Trio KB900/KB240 Drawing (no enclosure) 2015/8/12 英文 3040-0063_KB900 KB240_No Enclosure_Rev1.dwg2.1 MB
      證書
      Trio JR240/KR240 LCIE 08 ATEX 6128X 2015/12/1 all JR-KR-OM240 LCIE_08_ATEX_6128X.pdf1.9 MB
      Trio JR240/KR240 LCIE 08 ATEX 6129X 2015/8/12 all JR-KR-OM240 LCIE_08_ATEX_6129X.pdf1.9 MB