Ukraine

Добро пожаловать на сайт Schneider Electric

Добро пожаловать на наш сайт.

Вы можете выбрать другую страну для просмотра доступных продуктов или перейти на наш глобальный сайт для получения информации о компании.

Выбрать другую страну или регион

  • Default Alternative Text

    Low Voltage Power Products

Low Voltage Power Products

An extensive collection of electrical products for the distribution, protection, control and management of electrical systems in low voltage environments. World-class, time-proven electrical products which enable our customers to build and design electrical systems with superior levels of reliability, flexibility, and quality.
  • Product highlights PowerPact Circuit Breakers

    PowerPact™ Molded Case Circuit Breakers give you the right combination of features and performance to satisfy circuit breaker requirements. They deliver unmatched design flexibility across the entire range of 15 A to 3000 A offering the benefits of a flexible, modular circuit breaker.

    Go to Product Page
    PowerPact
  • Product highlights I-Line Power Distribution Panelboards

    Ideal for service entrance equipment or downstream distribution panels in the electrical system of a large commercial or industrial facility.

    Go to Product Page
    I-Line Power Distribution Panelboards
  • Product highlights Miniature Circuit Breakers

    Engineered with the quality and craftsmanship that have made Square D the preferred brand of electricians and homeowners for over 50 years. The Square D® exclusive Qwik-Open® protection is standard on all 15 A and 20 A circuit breakers— trip reaction within 1/60th of a second. No other circuit breaker trips faster.

    Go to Product Page
    CAR-Dual function
  • Product highlights UL listed for residential and commercial power distribution

    Load Centers

    Go to Product Page
    CAR-QO142M200P with cover

    Innovative time saving solutions

    • Blue Energy icon The industry leading dual function QO and Homeline circuit breakers save installation time while meeting NEC requirements.
    • Blue ruler icon The innovative Plug on Neutral load centers eliminates the pigtail neutral connection reducing the wiring needed.
    • Blue arrow-up icon Square D I-Line found in Panelboards and Switchboards allow for a breaker installation in less than 30 seconds.
    • Blue collaboration icon Square D Switchboards will allow you to be competitive by simplifying the order process and offering a reduction in ship time.

    The Chat is available now