Ukraine

Вітаємо на веб-сайті Schneider Electric

Ласкаво просимо на наш веб-сайт.

Ви можете вибрати іншу країну, щоб переглянути доступну для неї продукцію, або перейти на наш основний світовий веб-сайт, щоб ознайомитися з інформацією про компанію.

Вибрати іншу країну чи регіон

Зображення ATS22C21S6 Schneider Electric

Переглянути все Altistart 22

Altistart 22 - ATS22C21S6

Soft starters

Зображення ATS22C21S6 Schneider Electric
Переглянути все Altistart 22
Altistart 22 - ATS22C21S6
Soft starters

soft starter-ATS22-control 220V-power 230V(55kW)/400...440V(110kW)/500V(132kW)

Показати більше характеристик >
  • Ціна
    43351,39 UAH
Додати до списку моїх продуктів Видалити з "Мої продукти"

  • Главное
    range of product
    Altistart 22
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Pumps and fans
    component name
    ATS22
    network number of phases
    3 phases
    [Us] rated supply voltage
    230...600 V - 15...10 %
    motor power kW
    110 kW 400 V
    110 kW 440 V
    132 kW 500 V
    55 kW 230 V
    factory setting current
    180 A
    power dissipation in W
    117 W for standard applications
    utilisation category
    AC-53A
    type of start
    Start with torque control (current limited to 3.5 In)
    IcL starter rating
    210 A connection in the motor supply line for standard applications
    IP degree of protection
    IP00
    Complementary
    assembly style
    With heat sink
    function available
    Internal bypass
    supply voltage limits
    195...660 V
    supply frequency
    50...60 Hz - 10...10 %
    network frequency
    45...66 Hz
    device connection
    In the motor supply line
    [Uc] control circuit voltage
    230 V -15...10 % 50/60 Hz
    control circuit consumption
    20 W
    discrete output number
    2
    discrete output type
    Relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
    Relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
    minimum switching current
    100 mA 12 V DC relay outputs
    maximum switching current
    5 A 250 V AC resistive 1 relay outputs
    5 A 30 V DC resistive 1 relay outputs
    2 A 250 V AC inductive 0.4 20 ms relay outputs
    2 A 30 V DC inductive 7 ms relay outputs
    discrete input number
    3
    discrete input type
    Logic LI1, LI2, LI3 5 mA 4.3 kOhm
    discrete input voltage
    24 V <= 30 V
    discrete input logic
    Positive logic LI1, LI2, LI3 < 5 V and <= 2 mA > 11 V >= 5 mA
    output current
    0.4...1 Icl adjustable
    PTC probe input
    750 Ohm
    communication port protocol
    Modbus
    connector type
    1 RJ45
    communication data link
    Serial
    physical interface
    RS485 multidrop
    transmission rate
    4800, 9600 or 19200 bps
    installed device
    31
    protection type
    Phase failure line
    Thermal protection starter
    Thermal protection motor
    marking
    CE
    type of cooling
    Forced convection
    operating position
    Vertical +/- 10 degree
    height
    425 mm
    width
    206 mm
    depth
    299 mm
    product weight
    33 kg
    Motor power range AC-3
    55...100 kW at 200...240 V 3 phases
    110...220 kW at 380...440 V 3 phases
    110...220 kW at 480...500 V 3 phases
    motor starter type
    Soft starter
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions level A IEC 60947-4-2
    Damped oscillating waves level 3 IEC 61000-4-12
    Electrostatic discharge level 3 IEC 61000-4-2
    Immunity to electrical transients level 4 IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 IEC 61000-4-3
    Voltage/current impulse level 3 IEC 61000-4-5
    standards
    EN/IEC 60947-4-2
    product certifications
    C-Tick
    GOST
    CSA
    CCC
    UL
    vibration resistance
    1.5 mm 2...13 Hz EN/IEC 60068-2-6
    1 gn 13...200 Hz EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    noise level
    56 dB
    pollution degree
    Level 2 IEC 60664-1
    relative humidity
    0...95 % without condensation or dripping water EN/IEC 60068-2-3
    ambient air temperature for operation
    -10...40 °C without derating
    > 40...< 60 °C with current derating 2.2 % per °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    > 1000...< 2000 m with current derating of 2.2 % per additional 100 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    The warranty period is 18 months from the date of delivery, which is confirmed by the appropriate document
  • Документи й завантаження

    Мова
    • Russian
    • English
    Опубликованное ПО
    Дата
    Розмір
    Додати до списку моїх документів
    SoMove V2.6.5 (FDT Standalone)
    Дата 14.01.19
    Розмір 234.4 MB
    Дата 14.01.19
    Розмір 107.1 KB
    ЦМР файл
    Дата
    Розмір
    Додати до списку моїх документів
    Altistart DTM Library V12.0.0 (ATS22, ATS48)
    Дата 11.01.19
    Розмір 71.6 MB
    Дата 11.01.19
    Розмір 157.1 KB
    Каталог
    Дата
    Розмір
    Додати до списку моїх документів
    Дата 23.01.19
    Розмір 2.6 MB
    Руководство пользователя
    Дата
    Розмір
    Додати до списку моїх документів
    Дата 14.12.17
    Розмір 467.5 KB
    Дата 29.11.18
    Розмір 5.6 MB
    CAD файлы
    Дата
    Розмір
    Додати до списку моїх документів
    Сертификат
    Дата
    Розмір
    Додати до списку моїх документів
    Дата 27.04.18
    Розмір 399.4 KB
    Дата 31.05.18
    Розмір 153 KB
    Дата 19.06.18
    Розмір 69.4 KB
    Руководство по утилизации
    Дата
    Розмір
    Додати до списку моїх документів
    Дата 14.12.17
    Розмір 243.5 KB
    REACh Declaration
    Дата
    Розмір
    Додати до списку моїх документів
    Дата 21.01.19
    Розмір 0
    EU RoHS Declaration
    Дата
    Розмір
    Додати до списку моїх документів
    Дата 21.01.19
    Розмір 0
  • Найпопулярніші запитання щодо технічних особливостей

    Немає результатів.
    На жаль, пов’язані з вашим запитом найпопулярніші запитання недоступні через технічні проблеми. Повторіть спробу пізніше.