Andover Continuum Infinet II i2920 System Controllers - Data Sheets This document is current but may reference obsolete products.
The Andover Continuum Infinet II i2920 System Controller is designed to meet the needs of your most demanding control and monitoring applications with its versatile input/output mix and its ability to add additional points using xP Expansion Modules. Designed for control of large Air Handling Units, chillers, boilers, and other mechanical plant equipment, the i2920 features plenty of dynamic memory for application programs as well as for expanded local data logging of critical data. The i2920 also features a fast 32-bit processor, universal inputs, override switches on all outputs, two-piece removable connectors, and an optional 4-line display with keypad. Similar to other Andover Continuum Infinet II controllers, the i2920 has an additional room sensor input, which supports Andover Continuum Smart Sensor, or any standard room temperature sensor. The i2920 communicates with the entire Andover Continuum Infinet RS-485 field bus; i.e., both Andover Continuum Infinet and Andover Continuum Infinet II controllers, and is compatible with both the Andover Continuum CyberStationTM and InfinityTM SX 8000 front-ends. Up to 254 Andover Andover Continuum Infinet devices can be networked to any Andover Continuum network controller.