Industrial Automation and Control

Sensors and RFID System

Vision Sensors

Vision Sensors

Vision Sensors

Vision OsiSense XUW. Easily integrated into your machines, OsiSense XUW vision sensors are dedicated to the inspection of manufactured parts. They allow checking of high production rate operations and ensure good repeat accuracy of checking. These XUW sensors can also be used to manage objects’ flow.

View Products

Limit Switches

Our wide range of limit switches offer simplicity, durability and reliability for all applications. From robust industrial metal bodies with interchangeable heads and actuators to miniature wireless plastic limit switches using the latest technology, there will be a limit switch to suit your needs. Mechanical limit switches are common presence or position-sensing devices used in industrial automation systems. Typically, these switches are electromechanically operated, so they activate when an object makes physical contact with the actuator, which is often adjustable. Most limit switches are purely mechanical in operation, using various linkages and forced movement of the object to drive the contacts. Because these contacts are heavy duty, they can switch higher currents than other presence and position detection technologies. The benefits of limit switches include reliable detection of an object regardless of its colour, shape or size—along with position accuracy and precise repeatability.

OsiSense XC Special format

OsiSense XC Special format

Special format Limit switches. Special format Limit Switches for severe environments

View Products
OsiSense ATEX D

OsiSense ATEX D

Sensors for explosive atmospheres. Inductive proximity sensors, Limit switches, Pressure control sensors for explosive atmospheres, OsiSense ATEX D

View Products
OsiSense XC standard

OsiSense XC standard

Limit switches. Ex Osiswitch, IEC standard format limit switches consists of products designed according to EN50047, EN50041 as well as popular XCM and XCKM miniature and classic limit switches ranges

View Products
Nema Limit Switches

Nema Limit Switches

Limit switches NEMA Square D™ 9007, L100/300. Compliant with US and international standards, the 9007 series limit switches can withstand the impact of heavy industry. This constitutes a comprehensive range of limit switches rigged and dependable built with unparalleled quality

View Products

Proximity and Presence Sensors

OsiSense ATEX D

OsiSense ATEX D

Sensors for explosive atmospheres. Inductive proximity sensors, Limit switches, Pressure control sensors for explosive atmospheres, OsiSense ATEX D

View Products
OsiSense XU

OsiSense XU

Photo-electric sensors. ex Osiris, OsiSense XU is for non-contact sensing up to a hundred metres of objects of any shape and any type

View Products
OsiSense XS & XT

OsiSense XS & XT

Inductive and capacitive proximity sensors. ex Osiprox, OsiSense XS & XT inductive & capacitive proximity sensors for non contact sensing

View Products
OsiSense XX

OsiSense XX

Ultrasonic sensors. ex Osisonic, OsiSense XX Ultrasonic sensors enable detection, without contact, of any object irrespective of its: material (metal, plastic, wood, cardboard, etc.), nature (solid, liquid, powder, etc.), colour

View Products
Hyde Park Ultrasonic Sensors

Hyde Park Ultrasonic Sensors

Hyde Park Ultrasonic sensors - SC, SM, VC & VM. Comprehensive range of sensors using the Ultrasonic technology with detection of any material, irrespective of color, light ambiance, without adjustment or correction factor

View Products

Encoders

OsiSense XCC

OsiSense XCC

Rotary encoders. ex Osicoder Optical rotary encoders for all counting, position and speed information requirements

View Products

Pressure Sensors

OsiSense XM

OsiSense XM

Sensors for pressure control - Pressure Sensors. ex Nautilus Control pressure switches, pressure transmitters, and power pressure switches for industrial pressure control

View Products
Nema Pressure Switches

Nema Pressure Switches

Pressure switches Nema Square D™ 9012, 9013, 9036, 9037, 9038. A comprehensive range of Pressure switches (ranges 9012 & 9013), Vacuum switches (range 9016) and Float switches (9036, 9037, 9038), compliant with US and international standards, such as NEMA, UL, CSA, IEC

View Products

Safety Sensors and Switches

Preventa XY2 ATEX D

Preventa XY2 ATEX D

Emergency stops rope pull switches for explosive atmospheres dust. Emergency stops rope pull switches for explosive atmospheres

View Products
Preventa  XCS ATEX D

Preventa XCS ATEX D

Safety switches for explosive atmospheres - Limit Switch. Safety interlocks and solenoids

View Products
Preventa  XCS

Preventa XCS

Safety switches - Limit Switch. Safety switches for protection of operators

View Products
Preventa XU

Preventa XU

Safety light curtains. Safety light curtains for detecting intrusion into free access hazardous areas.

View Products
Preventa XY2C

Preventa XY2C

Rope pull switches - emergency stops and others. Emergency stops rope pull switches & others

View Products

Traceability and Access Control

OsiSense XG

OsiSense XG

RFID identification system - RFID Sensors. Ex Ositrack, OsiSense XG brings simplicity to 13.56 MHz RFID systems

View Products

Cordset and Connectors

OsiSense XZ

OsiSense XZ

Improved connection of sensors to the enclosure - Sensor Cordsets, Cables, Accessories. Improved connection of sensors to the enclosure

View Products
Compare products: /