United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

Telemetry and Remote SCADA Systems

With both SCADA Systems and SCX Drivers and Applications available, Schneider Electric are at the forefront of the industrial automation and control market. Offering software for telemetry and remote, mobile systems and applications that can help automatically control operations simply and efficiently, there has never been an easier way of improving the functionality of your business. Operation Management Anywhere: Our SCX Drivers and Applications work with Proteus, MGX and a whole host of other device types, which means a huge improvement in how you monitor and manage machinery and operations from remote areas. You will receive real-time updates on all your equipment and processes, strengthened by data streaming to provide the best possible picture of how you and your company are progressing. By investing is the highest quality of software, the improvement of the infrastructure and overall performance of your company is guaranteed. As a result, you can ensure that your business continues to progress in its industry. Helpful for all Industries: SCADA systems are ideal for any business looking for management and control applications that are consistently reliable and beneficial for the company, its workers, and its users. Whether you are operating a factory, work in telecommunications, in oil and gas refinement, or manage a transportation company, ensuring that your agency is run smoothly and effectively is imperative. Our systems help several businesses to achieve positive operations management, which is why SCADA system products and applications are so widely praised. Schneider Electric are experts in power management. Because of this, we only offer the best services and products. So, you can have full peace of mind when you order with us. With our expertise recognised in over 100 countries, we are a company that can be trusted. Our focus is completely centred on having the greatest possible working relationship with our clients, and these partnerships remain our key priority.

Remote SCADA Software

ClearSCADA

ClearSCADA

Software for telemetry and remote SCADA systems and applications. ClearSCADA, Open, flexible, and scalable software for telemetry and remote SCADA solutions

View Details
SCX Drivers and Applications

SCX Drivers and Applications

Communications drivers for Proteus, MGX and many other device types. Applications for alarm management, the configuration process and asset management

View Details

Smart RTU, rPAC and Data Logger

SCADAPack 100, 300, 32

SCADAPack 100, 300, 32

Optimised for Modbus-centric control and monitoring application in the most remote and challenging environments,. Modbus-centric Smart RTU

View Details
SCADAPack 300E, ES

SCADAPack 300E, ES

Supporting open event-driven protocols such as DNP3 and IEC 60870-5. DNP3/IEC60870 centric Smart RTU

View Details
Talus T4c

Talus T4c

Compact low power RTU. The T4c RTU is a telemetry outstation / field device that provides remote monitoring, control and diagnostic facilities for isolated and unmanned sites. In addition to plant input and output, the T4c has built-in functions for alarm analysis, archive data logging and local control applications. With an ultra compact design and energy efficient operation the T4c is especially ideal for small footprint low I/O, low power telemetry applications.

View Details
Talus T4e

Talus T4e

Expandable highly connected RTU. The T4e RTU is a telemetry outstation / field device that provides remote monitoring, control and diagnostic facilities for isolated and unmanned sites. In addition to plant input and output, the T4e has built-in functions for alarm analysis, archive data logging and local control applications. With a compact but expandable design the T4e is suitable for a range of telemetry applications.

View Details
Compare products: /