Lexium PAS
Portal axes with fixed axis body and moving load carriage - Cartesian Linear Axes. Portal axes with fixed axis body and moving load carriage
Welcome to our website.
You can choose another country to view available products or go to our Global website for company information.
In automated control systems, motion control provides the means to move the machine tooling or the part itself in a controlled, and often precision, rotary or linear manner. A motion controller contains the motion profiles and target positions for the application and creates the trajectories for the motor and/or actuator. Motion control can be achieved using PLCs, PACs, PC-based, stand-alone and microcontrollers. Modern, programmable logic controllers (PLCs) and programmable automation controllers (PACs) have a limited to wide range of motion-control capabilities. Key specifications to consider in motion control are the type of motion supported, number of axes, scan rate and feedback resolution.
Portal axes with fixed axis body and moving load carriage - Cartesian Linear Axes. Portal axes with fixed axis body and moving load carriage
Standardised cantilever and telescopic axes for a wide range of linear movements - Cartesian Linear Axes. Motion control - servo
Standardised linear tables for a wide range of linear movements - Cartesian Linear Axes. Motion control - servo
Multi-axes systems for 1, 2 or 3 dimensional positioning solutions - Cartesian Linear Axes. The Lexium MAX product family consists of double axes, linear positioners and portal robots for up to three dimensional movements.
Add-on to the PacDrive product line, designed to satisfy the rapidly rising demand for the integration of robots - High Performance Motion Controller. PacDrive Delta 2 and delta 3 robots are designed for fast pick-and-place with payload capacities of up to 60 kg (delta 2) / 15 kg (delta 3).
SCARA robots for fast positioning solutions. The Lexium STS robots are industrial manipulative robots for compact pick&place solutions with max payload of 8kg
Integrated drives for motion control with stepper, servo or brushless DC motor - Motion. Decentralised Motion Solutions - Integrated Drives for motion control with stepper, servo or brushless DC motor
Integrated drives for motion control, with two-phase stepper motor - Motion. Compact motion for decentralized solutions, ideal for machine builders who want an optimized motor with on-board electronics
Integrated servo drive from 0.6 to 2.2 kW. Lexium 32i is the perfect drive for applications involving high-precision - Motion. With servo motor and servo drive integrated in one housing, the Lexium 32i is designed for application areas requiring high precision and advanced motor control.
Servo drives from 0.31 to 1.91 kW - Motion. Multiaxis integrated servo drives from 0.31 to 1.91 kW for automation solutions based on PacDrive 3
A servo drive is a form of electronic amplifier used to power electric servomechanisms. It receives a command signal from a control system, amplifies the signal, and transmits electric current to a servo motor in order to produce motion. Used in applications including robotics, automation and manufacturing, there are various types of servo drive, the most common being the torque-mode amplifier. They offer a wide range of benefits including better positioning, greater speed, and more efficient motion control. Unlike DC or AC motors, servo drives provide motor feedback, helping to identify disruptions in the accuracy of the command motion.
Servo drives and servo motors from 0.15 to 11 kW - Motion. The Lexium 32 range of servo drives includes four servo drive models with power ratings from 0.15 to 11 kW and the servo motor ranges BMH and BSH series
Servo drives and servo motors from 0.1 to 7.5 kW. The compact size of the Lexium 23 Plus servo range makes it ideal for use where space is limited and helps to reduce the size of the machine
Lexium 28 servo drives & Lexium BCH2 servo motors: Optimised servo bundles for compact machines. - Motion. Lexium 28 servo drives & Lexium BCH2 servo motors: Optimized servo bundles for compact machines
Servo drives from 0.4 and 7 kW - Motion. Stand alone servo drives from 0.4 and 7 kW for PacDrive based automation solutions
Servo motors from 0,95 to 24 kW - Motion. Multi axis servo drives and servo motors from 0,95 to 24 kW for PacDrive based automation solutions
For automating machines/lines with 0 - 130 servo or robot axes - High Performance Motion Controller. PacDrive 3 LMC controllers provide scalable performance for synchronizing up to 130 servo axes at 1 msec network update rate and for up to 255 virtual axes. In addition to motion functionality, all controllers combine an integrated PLC, HMI interfaces, and IT functionalities on a single hardware platform.
PacDrive 3 is based upon proven logic motion technology, which unifies PLC, motion, and robotics control functionality - High Performance Motion Controller. A complete automation solution for motion centric machines
for coordinated, synchronised and interpolated motion control - Motion Controller. A full range of scalable controllers to design all your applications, thanks to a single software suite, EcoStruxure Machine Expert, including the same Motion Libraries based on PLCopen, Embedded I/O, and numerous field buses.
Stepper drives and stepper motors for motion control. Plug and Play for easy automation. - Motion. Lexium SD3 & BRS3, Three-phase range up to 19.7 Nm with high accuracy and high torque at low rotation speeds
SD2 stepper motor drives are available in two power classes: 3.0 Amps and 5.0 Amps. - Motion. Lexium SD2 & BRS2, Two-phase range up to 9.2 Nm with a high torque at low rotation