Altivar 61

Frequency inverters for 3-phase asynchronous motors from 0,75 to 800 kW, variable torque applications

End of Commercialisation

Variable speed drives - Low voltage

Altivar 61
      • 161 products available

        • Best price
          Schneider Eletric ATV61H075M3 Picture

          ATV61H075M3

          variable speed drive ATV61 - 0.75kW 1HP - 200...240V - IP20 - reinforced
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61H075M3S337 Picture

          ATV61H075M3S337

          variable speed drive ATV61 - 0.75kW 1HP - 200...240V - IP20 - reinforced
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61H075M3Z Picture

          ATV61H075M3Z

          variable speed drive ATV61 - 0.75kW 1HP - 200...240V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61H075N4 Picture

          ATV61H075N4

          ATV61 0.75 kW 1 HP 480V 3 phases with EMC IP20 with graph term
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61H075N4S337 Picture

          ATV61H075N4S337

          variable speed drive ATV61 - 0.75kW 1HP - 380...480V - IP20 - reinforced
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61H075N4Z Picture

          ATV61H075N4Z

          SPEEDDRIVE,1HP,460V,ATV61 LEDKEYPAD
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61HC11N4 Picture

          ATV61HC11N4

          SPEED DRIVE 150 HP 460 V ATV61
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61HC11N4D Picture

          ATV61HC11N4D

          SPEED DRIVE 150 HP 460VATV61 NO DC CHOKE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61HC11N4D387 Picture

          ATV61HC11N4D387

          variable speed drive ATV61 - 110kW 150HP - 380...480V - IP20 - wo DC choke
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV61HC11Y Picture

          ATV61HC11Y

          variable speed drive ATV61 - 110kW / 690V - 125HP / 575V - IP20
          11,688.00 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /