United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Prisma Plus P

Wall-mounted and free-standing enclosures for electrical LV switchboards up to 3200A

LV Switchboards up to 3200A

Prisma Plus P
  Back   LV Switchboard

Prisma Plus P

      • 126 products available

        • Best price
          Schneider Eletric 01109 Picture

          01109

          12 LINERGY LGY BUSBAR STOPS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 01130 Picture

          01130

          LINERGY LGYE BUSBAR SCREW PLATE KIT
          67.51 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 04052 Picture

          04052

          LINERGY BS 4P MULTISTAGE BB 160A 52HOLES
          112.16 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 04053 Picture

          04053

          LINERGY BS 4P MULTISTAGE BB 250A 52HOLES
          133.44 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 04054 Picture

          04054

          LINERGY BS 4P MULTISTAGE BB 400A 52HOLES
          188.80 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 04055 Picture

          04055

          LINERGY BS 4P MULTISTAGE BB 630A 52HOLES
          203.58 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 04103 Picture

          04103

          LINERGY BW 3P INSULATED BUSBAR 125A L450
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 04104 Picture

          04104

          LINERGY BW 4P INSULATED BUSBAR 125A L450
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 04107 Picture

          04107

          LINERGY BW 3P INSULATED BUSBAR 125A L750
          70.22 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 04108 Picture

          04108

          LINERGY BW 4P INSULATED BUSBAR 125A L750
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /