Discover PanelSeT PLA
Discover PanelSeT PLA
Best in class floor-standing enclosures
- Fibreglass reinforced polyester floor-standing enclosure.
- Suitable for indoor or outdoor use.
- Harsh environment resistant.
- Long life durability in a wide range of temperatures.
- Version with canopy, maintaining the quality of the seal outdoors.
- Version with integrated plinth and open bottom for easy cable entry.
Benefits of PanelSeT PLA
Benefits of PanelSeT PLA
Robustness
- Hard impact and vandalism resistant.
- Water and dust sealed.
- Unaffected by wind or vibrations.
- Corrosive environment and chemical agents resistant.
- Long life lasting without maintenance.
Wide offer range
- Large range of dimensions (230 configurations available).
- Options for doors (plain, anti-posting, glazed).
- Multiple possibilities of installation (ground, plinth, wall).
- Large range of accessories including lamps, coupling kit, and mounting equipment.
- Customisation available (colour, cut-out, accessories).
Safety
- Self-extinguishing 960ºC test withstanding.
- Halogen-free material.
- Electrical insulation class II.
- Locking system out of the sealed area.
Features
Features
Facts about PanelSeT PLA
Floor-standing, fibreglass reinforced polyester enclosures and accessories
4 versions of enclosures are available:
- Totally sealed, IP65.
- Open bottom with integrated plinth, IP54.
- Ventilated canopy, IP44.
- Open bottom with integrated plinth and ventilated canopy, IP44.
- Height from 500mm to 2000mm. Width from 500mm to 1250mm. Depth of 320mm, 420mm, and 620mm.
- 1 door version for 500 and 750-mm width enclosures.
- 2 doors version for 1000 and 1250mm width enclosures.
- 2 doors in vertical for 2000mm height enclosures.
- Lock or handle with locks, with 2 or 4 action points out of the sealed area.
- 3 types of doors: plain, anti-posting, and glazed.
- Impact resistance: IK10 for the plain door version, IK08 for the glazed door.
- Self-extinguish: 960ºC test withstanding.
- RAL7035 colour.
- IEC62208 enclosure standard - Bureau Veritas and DEKRA.
- Bureau Veritas - marine applications.
- UL508A - CAN/CSA-C22.2 (Only for NSYPLA).
Applications
Applications
Infrastructures and Telecommunications
Solar
Marine and Water and Wastewater
Mobility and Transport
PanelSeT PLA driving sustainability
PanelSeT PLA driving sustainability
Go green with PanelSeT PLA
- PanelSeT PLA comes in packaging made of recycled cardboard.
- PanelSeT PLA products are green premium labelled.
- Complete environmental information available.
Sustainable enclosures
- PanelSeT enclosures are made in Europe to ensure short transport distances.
- PanelSeT enclosures are pre-set in the SE digital logbook, the paperless and sustainable documentation for circuit diagrams, maintenance plans, and other documents that are added to the installation along the value chain.
Additional resources
Additional resources
