ComPact NSX switch-disconnectors

Switches with free tripping 100 to 630A. Designed for maximum performance and safety. - MCS

Switch disconnectors

ComPact NSX switch-disconnectors
  Back   Electrical Distribution Switches

ComPact NSX switch-disconnectors

      • 13 products available

        • Best price
          Schneider Eletric LV429619 Picture

          LV429619

          switch disconnector Compact NSX100NA, 2 poles, 100 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV429629 Picture

          LV429629

          switch disconnector Compact NSX100NA, 3 poles, 100 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV429639 Picture

          LV429639

          switch disconnector Compact NSX100NA, 4 poles, 100 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV430619 Picture

          LV430619

          switch disconnector Compact NSX160NA, 2 poles, 100 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV430629 Picture

          LV430629

          switch disconnector Compact NSX160NA, 3 poles, 160 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV430639 Picture

          LV430639

          switch disconnector Compact NSX160NA, 4 poles, 160 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV431619 Picture

          LV431619

          switch disconnector Compact NSX250NA, 2 poles, 100 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV431629 Picture

          LV431629

          switch disconnector Compact NSX250NA, 3 poles, 250 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV431639 Picture

          LV431639

          switch disconnector Compact NSX250NA, 4 poles, 250 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LV432756 Picture

          LV432756

          switch disconnector Compact NSX400NA, 3 poles, 400 A, AC22A, AC23A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /