United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

iDPN Vigi

Residual current circuit breakers with overcurrent protection. Acti 9 range for low voltage DIN rail system provides absolute safety.

Discover the new Acti 9 range for low voltage DIN rail system up to 63 A

iDPN Vigi
      • 8 products available

        • Best price
          Schneider Eletric A9A27062 Picture

          A9A27062

          Acti 9 - spacer - 9 mm white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9N27062 Picture

          A9N27062

          Multi 9 - spacer - 9 mm white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9A26970 Picture

          A9A26970

          padlocking device - 18 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 26970 Picture

          26970

          padlocking device - for toggle - set of 2
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 27047 Picture

          27047

          Front rotary handle C60 / 120 and NC45 / 100 / 125 - black handle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 27048 Picture

          27048

          Front, side rotary handle C60 / 120 and NC45 / 100 / 125 - black handle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 27046 Picture

          27046

          Front rotary handle C60 / 120 and NC45 / 100 / 125 - black handle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 27053 Picture

          27053

          Screw connectors for ring terminal - set of 8
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /