RCA

Remote Control Auxiliary for iC60 MCBs - Discover the new Acti 9 range for low voltage DIN rail system up to 63 A

Part of 9 Series

Acti 9 Monitoring & control of protection

RCA
      • 7 products available

        • Best price
          Schneider Eletric A9A26970 Picture

          A9A26970

          padlocking device - 18 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 15359 Picture

          15359

          Acti 9 - sealable protection cover
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9A26981 Picture

          A9A26981

          screw shield - 4 poles - 72 mm - for iC60, iID, Reflex iC60, iSW-NA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9A26975 Picture

          A9A26975

          terminal shield - 1 pole - 18 mm - for iC60, iID, Reflex iC60, iSW-NA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9A26976 Picture

          A9A26976

          terminal shield - 2 poles - 36 mm - for iC60, iID, Reflex iC60, iSW-NA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9A27001 Picture

          A9A27001

          interphase barriers - for iC60, iID, Reflex iC60, iSW-NA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9A27062 Picture

          A9A27062

          Acti 9 - spacer - 9 mm white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /