United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Harmony XB6

Ø 16 plastic signaling units. Pushbuttons, switches and pilot lights with plastic bezel.

Part of Harmony

Pushbuttons, switches and pilot lights with plastic bezel Ø 16 mm

Harmony XB6
      • 36 products available

        • Best price
          Schneider Eletric XB6EAV1BF Picture

          XB6EAV1BF

          round pilot light Ø 16- white- integral LED- 24 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV1JF Picture

          XB6EAV1JF

          round pilot light Ø 16- white- integral LED- 12 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV3BF Picture

          XB6EAV3BF

          round pilot light Ø 16- green- integral LED- 24 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV3JF Picture

          XB6EAV3JF

          round pilot light Ø 16- green- integral LED- 12 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV4BF Picture

          XB6EAV4BF

          round pilot light Ø 16- red- integral LED- 24 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV4JF Picture

          XB6EAV4JF

          round pilot light Ø 16- red- integral LED- 12 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV5BF Picture

          XB6EAV5BF

          round pilot light Ø 16- yellow- integral LED- 24 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV5JF Picture

          XB6EAV5JF

          round pilot light Ø 16- yellow- integral LED- 12 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV6BF Picture

          XB6EAV6BF

          round pilot light Ø 16- blue- integral LED- 24 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XB6EAV6JF Picture

          XB6EAV6JF

          round pilot light Ø 16- blue- integral LED- 12 V- connector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /