Harmony XB4

Harmony XB4 & ZB4. Ø 22 metallic signaling units. Chromium plated metal bezel buttons and indicators.

Chromium plated metal bezel buttons and indicators, Ø 22 mm.

Harmony XB4
      • 70 products available

        • Best price
          Schneider Eletric DL1CJ0604 Picture

          DL1CJ0604

          LED bulb with BA9s base - red - 60 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CJ0605 Picture

          DL1CJ0605

          LED bulb with BA9s base - orange - 60 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CE012 Picture

          DL1CE012

          clear incandescent bulb with BA9s base - 12 V / 2.6 W
          2.69 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CE036 Picture

          DL1CE036

          clear incandescent bulb with BA9s base - 36 V / 2 W
          4.90 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CF380 Picture

          DL1CF380

          clear neon bulb for signalling - BA 9s - 400 V / 2.6 W
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CS3220 Picture

          DL1CS3220

          green neon bulb for signalling - BA 9s - 220..240 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CS3220SP Picture

          DL1CS3220SP

          green neon bulb for signalling - BA 9s - 220..240 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CS3380 Picture

          DL1CS3380

          green neon bulb for signalling - BA 9s - 380..415 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CS6220 Picture

          DL1CS6220

          blue neon bulb for signalling - BA 9s - 220..240 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric DL1CS6220SP Picture

          DL1CS6220SP

          blue neon bulb for signalling - BA 9s - 220..240 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /