United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys B

Bar contactors up to 900 kW

Part of TeSys

Contactor & Control Relays

TeSys B
      • 9 products available

        • Best price
          Schneider Eletric PA2FB50 Picture

          PA2FB50

          TeSys B - arc chamber PA2FB - 1 pole - for CRXB and CVXB contactors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric PA2GB50 Picture

          PA2GB50

          TeSys B - arc chamber PA2GB - 1 pole - for CRXB and CVXB contactors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric PN1HB50 Picture

          PN1HB50

          TeSys B - arc chamber PN1HB- 1 pole - for contactors CV1B
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric PN1JB50 Picture

          PN1JB50

          TeSys B - arc chamber PN1JB - 1 pole - for contactors CV1B
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric PN1KB50 Picture

          PN1KB50

          TeSys B - arc chamber PN1KB - 1 pole - for contactors CV1B
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric PN1GB50 Picture

          PN1GB50

          TeSys B - arc chamber PN1GB - 1 pole - for contactors CV1B
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric PA1PB52 Picture

          PA1PB52

          TeSys B - arc chamber -1 pole - for CRX B and CVXB contactors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric PA1RB52 Picture

          PA1RB52

          TeSys B - arc chamber -1 pole - for CRX B and CVXB contactors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric PN3JB50 Picture

          PN3JB50

          TeSys B - arc chamber -1 pole - for CV1B,CV1B and CR1B contactors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /