iCT

With exclusive features, Acti 9 iCT DIN rail contactor is definitely geared to absolute safety

Discover Acti 9 iCT 1 to 4 poles wide range of contactors

iCT
      • 99 products available

        • Best price
          Schneider Eletric A9C15186 Picture

          A9C15186

          contactor with manual control CT - 2 NO - 25 A - 230 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C15185 Picture

          A9C15185

          contactor CT - 2 NO - 25 A - 230 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C15183 Picture

          A9C15183

          contactor with manual control - CTC40 - 2 NO - 25 A - 230 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C15182 Picture

          A9C15182

          contactor - CTC40 - 2 NO - 25 A - 230 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C15181 Picture

          A9C15181

          Contactor with manual selector 25A 2P Uc 230V Ue 230VAC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C15180 Picture

          A9C15180

          Contactor 25A 2P Uc 230V Ue 230VAC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C22814 Picture

          A9C22814

          iCT 16A 4NO 220...240V 50Hz contactor
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C24740 Picture

          A9C24740

          Acti9 iCT contactor 4NO - 40A - 3P+N - 230…240V AC 50HZ
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C20132 Picture

          A9C20132

          iCT 25A 2NO 24V 50Hz contactor
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9C24763 Picture

          A9C24763

          Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /