United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

iSW & SW

Switch disconnectors up to 125A geared to absolute safety and improved continuity of service.

Part of 9 Series

Switch disconnectors up to 125A

iSW & SW
      • 76 products available

        • Best price
          Schneider Eletric A9S60120 Picture

          A9S60120

          Acti9 - iSW switch - 1 pole - 20 A - 250V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S60132 Picture

          A9S60132

          switch Acti9 iSW - 1 pole - 32 A - 250V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S60220 Picture

          A9S60220

          switch Acti9 iSW - 2 poles - 20 A - 415V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S60232 Picture

          A9S60232

          switch Acti9 iSW - 2 poles - 32 A - 415V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S60320 Picture

          A9S60320

          switch Acti9 iSW - 3 poles - 20 A - 415V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S60332 Picture

          A9S60332

          switch Acti9 iSW - 3 poles - 32 A - 415V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S60420 Picture

          A9S60420

          switch Acti9 iSW - 4 poles - 20 A - 415V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S60432 Picture

          A9S60432

          switch Acti9 iSW - 4 poles - 32 A - 415V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S61120 Picture

          A9S61120

          switch Acti9 iSW - 1 pole - 20 A - 250V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric A9S61132 Picture

          A9S61132

          switch Acti9 iSW with indicator - 1 pole - 32 A - 250V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /