Ranges
AT Series
AT series single compartment aluminium trunking combines an elegant design with practical functionality Single compartment aluminium trunkingView Detailsarrow2_left Bench Trunking and Trunking Units
Bench mounted power distribution units for laboratories, workshops and industrial manufacturing. Bench trunking refers to a strong angled trunking that can be directly mounted on instruments like workbenches, school desks, office desks, etc. Bench trunking can be used in both professional and domestic environments.View Detailsarrow2_left Bench units
Fabricated Steel and Cast Aluminium construction in durable hammer grey finish. Fully sealed bench unitsView Detailsarrow2_left Canalis plug-on distribution boards
Combine a moulded case circuit breaker tap-off with a distribution board in one unit. Canalis plug-on distribution boardsPart of Line SeriesView Detailsarrow2_left Cantools
CanBrass is a design and costing tool for Canalis busbar trunking runs. The software proposes three types of quotations. Software solutions for designersPart of Line SeriesView Detailsarrow2_left Carlton
Carlton is a stylish two compartment trunking system with a classic skirting profile. Skirting trunkingView Detailsarrow2_left Coiled mini trunking
Coiled Mini trunking has all the proven benefits of traditional trunking with fast installation. Fast installation compact trunkingView Detailsarrow2_left Consort Dado Trunking System
Dado trunking system. Consort is a single compartment pvc trunking with a stylish profile. uPVC perimeter trunkingView Detailsarrow2_left Flexible Conduits
Our flexible conduits have been designed to meet the needs of a wide range of applications. Designed for a wide range of applicationsView Detailsarrow2_left Flushscreed trunking
Galvanised steel flush floor trunking. Longer lengths requiring less couplings and easier to install. Flooring systemsView Detailsarrow2_left I-Line Track
High-flexibility busbar trunking system, for power distribution in data centers, up to 630A The most flexible power distribution system on the market. I-Line Track meets the requirements to supply server racks in data centers, which undergo ever more frequent re-configurations. I-Line Track enables to reconfigure power supply to a set of racks, anywhere in the room, in a couple of minutes.Part of Line SeriesView Detailsarrow2_left Midi trunking
A useful intermediate choice between miniature and heavy duty trunking, Available in 50 x 50mm and 50 x 30mm Intermediate level trunkingView Detailsarrow2_left Mini trunking
Miniature trunking has long been regarded as the leading cable management solution. Conduit and channelView Detailsarrow2_left Raised Floor Boxes
Floor Boxes for supplying power and data via a raised floor solution. Floor boxes provide power and data access through a raised floor solution wherever it is needed. The accessibility might benefit both the end-user and the installer. Our floor boxes are easy to install, can be supplied pre-wired, and available with either 3 or 4 compartments.View Detailsarrow2_left Switch and socket boxes
All boxes can be used with both standard and coiled miniature trunking. For use with standard and mini trunkingView Detailsarrow2_left TRK trunking
TRK heavy duty trunking is constructed to BS4678 Part 4 and available in sizes from 50 x 50mm to 150 x 150mm Heavy duty trunkingView Detailsarrow2_left Ultimate 62
Two compartment trunking system that's designed to support and maintain the integrity of your data solution. uPVC perimeter trunkingView Detailsarrow2_left Canalis KN
Prefabricated busbar trunking for low power distribution from 40A to 160A. Tap-off units rated current: 16 to 63A Busbar trunking for low power distribution 160APart of Line SeriesView Productsarrow2_left Launch Product Selectorarrow2_left Canalis KSR
Canalis KS rising main distributes power to each floor in multilevel buildings. Modular system: upgradeable. Busbar Trunking for Rising Main ApplicationsView Detailsarrow2_left Canalis KT
Canalis KT is designed for transporting and distributing electrical power, from 800 to 5000A. Busbar trunking for high power distribution 5000APart of Line SeriesView Productsarrow2_left Ultimate 60
Ultimate 60 is a 3 compartment trunking system with a stylish profile for use in power and high density. uPVC perimeter trunkingView Detailsarrow2_left Cableline
uPVC trunking systems, the natural choice for fast moving environments with versatility built in. uPVC perimeter trunkingView Detailsarrow2_left iBusway for Data Centre
Monitored busbar trunking for data centre from 150 m² to more than 1,000 m² and 150 to 5000 kVA Busbar trunking low / medium powerPart of Line SeriesView Detailsarrow2_left Powerpoles and powerposts
Power Poles and Posts providing electrical and communications services to island workstations in offices Cableline and Bespoke pole solutionsView Detailsarrow2_left Electrical Conduit
Super high impact round rigid conduits, oval conduits, flexible electrical conduits and channellingView DetailsWhat is Electrical Conduit? At Schneider Electric UK, we aim to be a one-stop destination for all your electric requirements. We offer strong and reliable ranges of electrical conduits that are used to route and protect electrical wiring in different structures and buildings. Usually, they are made from plastic, fibre, fired clay, or metal.
arrow2_left Canalis KS
Busbar trunking for medium power distribution 1000A with high tap-off densities in industrial and commercial buildings Busbar trunking for medium power distribution 1000APart of Line SeriesView Productsarrow2_left Desk Units
Elegant and practical solutions for power and data supply at workstations For power & data supply at workstationsView Detailsarrow2_left Grommets
Grommets provide a convenient method for the passage of power, data and telecommunication services Passage of power, data and telecommunicationsView Detailsarrow2_left Consolidation box
Consolidation boxes are essentially a piece of hardware, often installed in a raised floor. Flexible underfloor solutionsView Detailsarrow2_left Canalis KR
Heavy-duty busbar trunking system, for power distribution in harsh environments, up to 6300A Molded busbar trunking for high power distribution from 800A to 6300APart of Line SeriesView Productsarrow2_left