United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma Plus G
Schneider Eletric 03004 Picture

03004

Schneider Eletric 03004 Picture
03004

W600 REAR MODULAR DEVICE RAIL PRISMA G

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Pack 160
    Prisma G
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    Rear
    installed device
    Altistart: ATS01N103/106FT
    TeSys: fixed D or K contactors <= 40 A - horizontal installation
    TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
    TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
    TeSys: fixed TeSys U - horizontal installation
    poles description
    9 x 4P: fixed D or K contactors <= 40 A horizontal installation
    9 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
    7 x 3P: fixed GV3Pxx1 + LC1D40 to D65 horizontal installation
    9 x 3P: fixed TeSys U horizontal installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    4 module(s): ATS01N103/106FT in 600 mm Widefloor-standing enclosure
    4 module(s): ATS01N103/106FT in 600 mm Widewall-mounted enclosure
    4 module(s): ATS01N103/106FT in 555 mm WidePack enclosure
    3 module(s): D or K contactors <= 40 A, direct in 600 mm Widefloor-standing enclosure
    3 module(s): D or K contactors <= 40 A, direct in 600 mm Widewall-mounted enclosure
    3 module(s): D or K contactors <= 40 A, direct in 555 mm WidePack enclosure
    5 module(s): GV2 + D or K contactors <= 40 A, direct in 600 mm Widefloor-standing enclosure
    5 module(s): GV2 + D or K contactors <= 40 A, direct in 600 mm Widewall-mounted enclosure
    5 module(s): GV2 + D or K contactors <= 40 A, direct in 555 mm WidePack enclosure
    7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 600 mm Widefloor-standing enclosure
    7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 600 mm Widewall-mounted enclosure
    7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 555 mm WidePack enclosure
    5 module(s): TeSys U, direct in 600 mm Widefloor-standing enclosure
    5 module(s): TeSys U, direct in 600 mm Widewall-mounted enclosure
    5 module(s): TeSys U, direct in 555 mm WidePack enclosure
    4 module(s): TeSys U, direct in 600 mm Widefloor-standing enclosure
    4 module(s): TeSys U, direct in 600 mm Widewall-mounted enclosure
    4 module(s): TeSys U, direct in 555 mm WidePack enclosure
    9 mm pitches
    48
    quantity per set
    Set of 1
    height
    14.8 mm
    width
    600 mm
    depth
    128 mm
    net weight
    0.16 kg
    colour
    Grey
    material
    Metal
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for 03004: W600 rear modular device rail Prisma G (Version 2.0)
    REAR MODULAR DEVICE RAIL (Version 1.0)
    Date 12/08/13
    Size 278.8 KB
    Date 12/08/13
    Size 221.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /