United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma Plus G
Schneider Eletric 03171 Picture

03171

Green premium brand logo
Schneider Eletric 03171 Picture
03171
Green premium brand logo

RECESSED SLOTTED M.PLATE W600 4M

Show more characteristics
  • RRP
    58.06 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Recessed slotted
    installed device
    Phaseo: LV/LV transformer
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    4 module(s): LV/LV transformer in 600 mm Widefloor-standing enclosure
    4 module(s): LV/LV transformer in 600 mm Widewall-mounted enclosure
    height
    200 mm
    net weight
    0.74 kg
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/10/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 19/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /