United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma Plus G
Schneider Eletric 03312 Picture

03312

Schneider Eletric 03312 Picture
03312

FRONT PLATE INF32/40 3P VERTICAL WIDTH 600/650 3M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Fupact: fixed INF32 - control: extended rotary handle - vertical installation
    Fupact: fixed INF40 - control: extended rotary handle - vertical installation
    poles description
    4 x 3P: mounting plate support: INF32 vertical installation
    4 x 3P: mounting plate support: INF40 vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm depth 400 mm
    number of vertical modules [50 mm]
    3
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    150 mm
    width
    500 mm
    net weight
    0.66 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    FR.PL.3P V.INF32/40 (Version 1.0)
    Date 30/07/13
    Size 600.6 KB
    Date 30/07/13
    Size 800.5 KB
    CAD file (on TraceParts) for 03312: front plate INF32/40 3P vertical width 600/650 3M (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /