United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all C60
Schneider Eletric 11962 Picture

11962

Green premium brand logo
Schneider Eletric 11962 Picture
11962
Green premium brand logo

ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

11962 is replaced by:
Product
Qty
NSY11962
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: Rebranding
  • Substitution date: 31 October 2009
  • -
1
  • Main
    device application
    Service connection
    range
    Multi 9
    product name
    ICP
    product or component type
    Miniature circuit-breaker
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    63 A at 20 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    breaking capacity
    6000 A at 400 V AC 50/60 Hz conforming to UNE 20317
    Complementary
    network frequency
    50/60 Hz
    limitation class
    3
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    72 mm
    net weight
    340 g
    colour
    Grey
    mechanical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals (top or bottom) 1…35 mm² solid
    earth-leakage protection
    Without
    Environment
    standards
    UNE 20317
    product certifications
    Aenor
    IP degree of protection
    IP20
    pollution degree
    2 conforming to IEC 60898-1
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
    Description
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
    Description
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
    Description
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    ICP-M C60N circuit breaker 3P - 63A - 6000 A - 400 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /