United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman cabling and fixing
Schneider Eletric 1501510 Picture

1501510

Schneider Eletric 1501510 Picture
1501510

Thorsman - sleeve anchor 8x85 - set of 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Sleeve anchor
    mounting support
    Concrete
    Brick
    drilling diameter
    8 mm
    threaded length
    85 mm
    Environment
    quantity per set
    Set of 100
    sale per indivisible quantity
    100
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1501510_ROHS_DECLARATION
    Description
    1501510_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    1501510_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /