United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman cabling and fixing
Schneider Eletric 1511203 Picture

1511203

Schneider Eletric 1511203 Picture
1511203

Thorsman - shield anchor - M8 x 55mm - set of 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Anchor
    mounting support
    Brick
    Rock
    Concrete
    Stone
    drilling diameter
    14 mm
    minimum drilling depth
    60 mm
    thread type
    M8
    threaded length
    55 mm
    practical load capacity
    4 kN pull-out load concrete
    material
    Steel
    Complementary
    surface finish
    Zinc plated
    Environment
    quantity per set
    Set of 100
    sale per indivisible quantity
    100
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Brochure
    Format
    Size
    Date
    Add to My Documents
    IM Catalogue (Version 1.0)
    Description
    Cable Clips & Electrical fixings,Foam, adhesives, sealants and fillers,Site power,Power tool accessories,Hand tools,Fixings.
    Size pdf
    Size 4.3 MB
    Date 01/05/16
    Description
    Cable Clips & Electrical fixings,Foam, adhesives, sealants and fillers,Site power,Power tool accessories,Hand tools,Fixings.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - shield anchor - M8 x 55mm - set of 100
    Description
    Thorsman - shield anchor - M8 x 55mm - set of 100
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Thorsman - shield anchor - M8 x 55mm - set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /