United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
Schneider Eletric 15120 Picture

15120

Schneider Eletric 15120 Picture
15120

2 pole selector switch CMB - 10 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multi 9
    product name
    Multi 9 CM
    product or component type
    Selector switch
    device short name
    CMB
    device application
    Electrical circuit control
    contacts type and composition
    2 C/O
    [Ue] rated operational voltage
    415 V AC 50/60 Hz
    standards
    IEC 60947-3
    VDE 0660 part 107
    EN 60947-3
    UL
    Complementary
    [Ie] rated operational current
    10 A
    control type
    Rotary handle 3 positions
    marking
    1 - 0 - 2
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    60 mm
    width
    36 mm
    depth
    75 mm
    colour
    Grey
    mechanical durability
    1000000 cycles
    electrical durability
    AC-21A: 200000 cycles
    connections - terminals
    Jumper terminals1.5 mm²
    wire stripping length
    9 mm for downside connection
    tightening torque
    1 N.m downside
    Environment
    ambient air temperature for operation
    -20…55 °C
    ambient air temperature for storage
    -25…80 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /