United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
Schneider Eletric 15158 Picture

15158

Schneider Eletric 15158 Picture
15158

impulse relay TL - 4P - 4 NO - 16A - coil 12 VDC - 24 VAC 50/60Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

15158 is replaced by:
Product
Qty
A9C30114
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
1
  • Main
    product or component type
    Impulse relay
    device short name
    TL
    device application
    Remote control
    Poles
    4P
    pole contact composition
    4 NO
    [In] rated current
    16 A
    network type
    AC
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    12 V DC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V AC 50/60 Hz
    control type
    Remote control
    control signal type
    Impulse
    switching frequency
    100 switching operations/day
    5 switching operations/minute
    impulse duration
    50 ms...1 s
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    84 mm
    width
    36 mm
    depth
    60 mm
    electrical durability
    AC-21: 200000 cycles
    AC-22: 100000 cycles
    range compatibility
    ATEt
    ATL
    Environment
    standards
    EN 669-1
    EN 669-2-2
    product certifications
    GOST
    quality labels
    IMQ
    CEBEC
    VDE
    NF
    noise level
    60 dB
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /