United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
Schneider Eletric 15223 Picture

15223

Schneider Eletric 15223 Picture
15223

Multi 9 - IC Astro - light sensitive switch - 6 years memory

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multi 9
    product name
    Multi 9 IC
    product or component type
    Light sensitive switch
    device short name
    IC Astro
    language
    German
    Italian
    Spanish
    French
    English
    Portuguese
    battery type
    Lithium
    type of setting
    Absence for holidays function
    Complementary
    device application
    Building
    power consumption in VA
    4 VA
    maximum switching current
    10 A - 250 V AC pf = 0.6
    16 A - 250 V AC pf = 1
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50/60 Hz
    maximum number of switchings
    14
    minimum interval duration
    1 min
    backup time
    6 years time and program saving
    display type
    Backlit LCD
    9 mm pitches
    5
    height
    10.5 mm
    width
    45 mm
    depth
    7.8 mm
    net weight
    90 g
    compatibility code
    IC Astro
    Environment
    ambient air temperature for operation
    -20…50 °C
    IP degree of protection
    IP20 B
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French3
    User guide
    Format
    Size
    Date
    Add to My Documents
    IC Astro (Version 1.0)
    Description
    None
    Size pdf
    Size 238.6 KB
    Date 01/09/09
    Description
    None
    CAD
    Format
    Size
    Date
    Add to My Documents
    Astronomic Programmable Light Sensitive Switch (Version 1.0)
    Files in document
    dwg
    12.3 KB
    dwf
    2.1 KB
    dxf
    26 KB
    wmf
    4.2 KB
    Size zip
    Size 44.5 KB
    Date 03/02/05
    Files in document
    dwg
    12.3 KB
    dwf
    2.1 KB
    dxf
    26 KB
    wmf
    4.2 KB
    Astronomic Programmable Light Sensitive Switch (Version 1.0)
    Files in document
    dwg
    8.4 KB
    dwf
    1.2 KB
    dxf
    16.3 KB
    wmf
    2.7 KB
    Size zip
    Size 28.7 KB
    Date 02/02/05
    Files in document
    dwg
    8.4 KB
    dwf
    1.2 KB
    dxf
    16.3 KB
    wmf
    2.7 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 147.3 KB
    Date 10/07/08
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /