View all Tower cable clips
Schneider Eletric 27BN3 Picture

27BN3

Schneider Eletric 27BN3 Picture
27BN3

Tower - sheath - non-shrink - brown - 3 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Tower
    product or component type
    Sheath
    sheath type
    Non-shrink
    colour tint
    Brown
    quantity per set
    100 m
    Complementary
    product destination
    Round cable
    material
    PVC (polyvinyl chloride)
    diameter
    3 mm
    length
    1000 mm
    Environment
    flame retardance
    Self-extinguishing
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    IM Catalogue (Version 1.0)
    Date 01/05/16
    Size 4.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /