Skip To Main Content
United Kingdom
Our Brands
Item count in basket is
0
Help and Contact Centre
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
United Kingdom
Our Brands
Help and Contact Centre
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
circuit breaker Compact NS160N - TMD - 63 A - 3 poles 3d
30634
Discontinued on:
1 Nov 2020
Recommended replacement(s)
30634 is replaced by the following group of products:
1×
trip unit TM63D for ComPacT NSX 100/160/250 circuit breakers, thermal magnetic, rating 63 A, 3 poles 3d
C103TM063
1×
circuit breaker basic frame, ComPacT NSX160N, 50 kA at 415 VAC 50/60 Hz, 160 A, without trip unit, 3 poles
C16N3
EAN Code: 3303430306344
30634 is replaced by the following group of products: