Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   MicroLogic
Schneider Eletric 47295 Picture

47295

Schneider Eletric 47295 Picture
47295

control unit Micrologic 7.0 H, for Masterpact NT/NW circuit breakers, fixed, LSIV protections

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    range of product
    Masterpact NW
    Masterpact NT
    product or component type
    Control unit
    trip unit name
    Micrologic 7.0 H
    trip unit technology
    Electronic
    range compatibility
    Masterpact NT06...16
    Masterpact NW08...40
    Masterpact NW40b...63
    device application
    Distribution
    poles description
    3P
    4P
    protected poles description
    4t
    3t
    3t + N/2
    trip unit protection functions
    Selective + earth-leakage protection
    protection type
    for overload protection (long time)
    for short time short-circuit protection
    for instantaneous short-circuit protection
    for earth-leakage protection
    Trip unit rating
    630 A at 50 °C
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3200 A at 50 °C
    4000 A at 50 °C
    5000 A at 50 °C
    6300 A at 50 °C
    network type
    AC
    network frequency
    50/60 Hz
    Circuit breaker mounting mode
    Fixed
    Complementary
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    0.7…16.6 s at 7.2 x Ir
    0.7…24 s at 6 x Ir
    12.5…600 s at 1.5 x Ir
    thermal memory
    20 mn
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    1.5...10 x Ir
    Short-time protection delay adjustment type tsd
    Adjustable
    [tsd] Short-time protection delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    Instantaneous protection pick-up adjustment type Ii
    Adjustable 9 settings
    [Ii] instantaneous protection pick-up adjustment range
    2...15 x In
    Off
    earth-leakage protection
    Integrated
    Earth-leakage protection sensitity adjustment type IΔn
    Adjustable 9 settings
    [IΔn] earth-leakage protection sensitivity adjustment range
    0.5…30 A
    earth-leakage sensitivity
    10 A for class A
    30 A for class AC
    Earth-leakage protection time delay adjustement type Δt
    Adjustable 5 settings
    [Δt] Earth-leakage protection time delay adjustment range
    60…800 ms
    zone selective interlocking ZSI
    With
    local signalling
    3 LEDs (red) for electrical fault
    1 LED (red) for internal error
    display type
    Digital display
    type of measurement
    Harmonics meter
    Power meter
    communication of data
    Measurement readout
    Protection and alarm settings
    Maintenance indicators
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French3
    • German3
    • Italian3
    • Portuguese2
    • Russian2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Masterpact NT and NW Catalog (Version 4.3)
    Description
    Masterpact NT and NW Catalog
    prp.document.label.format pdf
    Size 27.1 MB
    Date 28/04/20
    Description
    Masterpact NT and NW Catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.3 MB
    Date 01/01/17
    prp.document.label.format pdf
    Size 4.8 MB
    Date 01/04/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.1 MB
    Date 23/04/18
    prp.document.label.format pdf
    Size 147.9 KB
    Date 20/04/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    TRIP UNIT MICROLOGIC (Version 1.0)
    Files in document
    stp
    883.7 KB
    zip
    374.4 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 05/09/13
    Files in document
    stp
    883.7 KB
    zip
    374.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    47295 : control unit Micrologic 7.0 H, for Masterpact NT/NW circuit breakers, fixed, LSIV protections
    Description
    control unit Micrologic 7.0 H, for Masterpact NT/NW circuit breakers, fixed, LSIV protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/12/20
    Description
    control unit Micrologic 7.0 H, for Masterpact NT/NW circuit breakers, fixed, LSIV protections
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 10/08/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    47295 : control unit Micrologic 7.0 H, for Masterpact NT/NW circuit breakers, fixed, LSIV protections
    Description
    control unit Micrologic 7.0 H, for Masterpact NT/NW circuit breakers, fixed, LSIV protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/12/20
    Description
    control unit Micrologic 7.0 H, for Masterpact NT/NW circuit breakers, fixed, LSIV protections
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 10/08/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.