Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Masterpact MT
Schneider Eletric 47655 Picture

47655

Green premium brand logo
Schneider Eletric 47655 Picture
47655
Green premium brand logo

circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW16
    circuit breaker name
    Masterpact NW16H1
    poles description
    3P
    breaking capacity code
    H1T
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    Complementary
    mounting mode
    Fixed
    [In] rated current
    1600 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    143 kA 525 V AC at 50/60 Hz
    143 kA 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity
    65 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    65 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    25000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    10000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    10000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 10000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 10000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    [Icw] rated short-time withstand current
    10 kA 1 s conforming to IEC 60947-2
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    352 mm
    width
    422 mm
    depth
    297 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    pollution degree
    4 conforming to IEC 60664-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 01/04/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 23/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    47655 : circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
    Description
    circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    47655 : circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
    Description
    circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    47655 : circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
    Description
    circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    circuit breaker Masterpact NW - 1600 A - H1T - 3 poles - fixed
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.