United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Square D 8501 Type K Relays
Schneider Eletric 8501NR62 Picture

8501NR62

Green premium brand logo
Schneider Eletric 8501NR62 Picture
8501NR62
Green premium brand logo

Relay socket, 11 pin, double tier, tubular, for 8510K relays

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    8501N
    product type
    Relay Socket
    pin shape
    Tubular
    number of pins
    11
    [In] rated current
    5 A at 600 V AC
    16 A at 300 V AC
    Complementary
    electrical connection
    Double tiered screw clamp terminals
    mounting type
    Panel
    DIN rail
    package quantity
    1
    Environment
    certifications
    UL recognized
    CSA
    RoHS
    CE
    height
    81 mm
    width
    38 mm
    depth
    37 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
    Description
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
    Description
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
    Description
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Relay socket, 11 pin, double tier, tubular, for 8510K relays
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /