United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XO20V02 Picture

8501XO20V02

Green premium brand logo
Schneider Eletric 8501XO20V02 Picture
8501XO20V02
Green premium brand logo

NEMA Control Relay, machine tool, 2 NO, 110/120 VAC 50/60 Hz coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    8501X
    Relay Type
    Control
    Product
    Relay
    Current Rating
    10 A AC
    5 A DC
    Complementary
    Coil Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 50/60 Hz
    rated breaking capacity
    6 A at 120 V AC for inductive control circuit conforming to UL 508
    3 A at 240 V AC for inductive control circuit conforming to UL 508
    1.5 A at 480 V AC for inductive control circuit conforming to UL 508
    1.2 A at 600 V AC for inductive control circuit conforming to UL 508
    10 A at <= 600 V AC for resistive control circuit conforming to UL 508
    1.1 A at 125 V DC for inductive control circuit conforming to UL 508
    0.55 A at 250 V DC for inductive control circuit conforming to UL 508
    0.2 A at 301...600 V DC for inductive control circuit conforming to UL 508
    4 A at 125 V DC for resistive control circuit conforming to UL 508
    0.8 A at 250 V DC for resistive control circuit conforming to UL 508
    [Icm] rated short-circuit making capacity
    60 A at: 120 V AC for inductive load control circuit conforming to UL 508
    30 A at: 240 V AC for inductive load control circuit conforming to UL 508
    15 A at: 480 V AC for inductive load control circuit conforming to UL 508
    12 A at: 600 V AC for inductive load control circuit conforming to UL 508
    10 A at: <= 600 V AC for resistive load control circuit conforming to UL 508
    1.1 A at: 125 V DC for inductive load control circuit conforming to UL 508
    0.55 A at: 250 V DC for inductive load control circuit conforming to UL 508
    0.2 A at: 301...600 V DC for inductive load control circuit conforming to UL 508
    4 A at: 125 V DC for inductive load control circuit conforming to UL 508
    0.8 A at: 250 V DC for resistive load control circuit conforming to UL 508
    inrush power in VA
    148 VA 60 Hz
    143 VA 50 Hz
    hold-in power consumption in VA
    23 VA 60 Hz
    25 VA 50 Hz
    operating time
    15 ms - pick-up
    16 ms - drop-out
    Contact Configuration
    2 NO 2 standard contact cartridges
    electrical connection
    Screw clamp terminals
    AWG gauge
    AWG 18...AWG 12 copper
    tightening torque
    Control circuit: 1.02…1.36 N.m - on screw terminals
    Mounting Type
    Panel
    height
    3.5 in
    width
    2.23 in
    depth
    3.95 in
    Environment
    Operating Temperature
    -40…160 °F
    Certifications
    CSA LR60905 class 3211 03
    UL listed file E78403 CCN NKCR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
    Description
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 18.2 MB
    Date 01/06/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
    Description
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
    Description
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 2 NO Contacts
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /