United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Class 8536/8736 Type S NEMA Starters
Schneider Eletric 8536SBO2V01H30S Picture

8536SBO2V01H30S

Schneider Eletric 8536SBO2V01H30S Picture
8536SBO2V01H30S

Non-Reversing Starter Size 0, 3-Pole, Motor Logic SSOLR, Open +Options

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    24 V AC 60 Hz
    motor starter type
    Non reversing
    Current Rating
    18 A
    Number of Poles
    3P
    Number of Phases
    3 phases
    Horsepower Rating
    3 HP at 200 V AC
    3 HP at 230 V AC
    5 HP at 460 V AC
    5 HP at 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    thermal overload type
    Solid state Motor Logic class 10/20
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    172 mm
    depth
    107 mm
    width
    89 mm
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    NEMA
    CSA
    UL listed
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 19/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /