United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Class 8536/8736 Type S NEMA Starters
Schneider Eletric 8536SEO1V06 Picture

8536SEO1V06

Schneider Eletric 8536SEO1V06 Picture
8536SEO1V06

Non-Reversing Starter Size 3, 3-Pole, Melting Alloy Overload

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    motor starter type
    Non reversing
    Current Rating
    90 A
    Number of Poles
    3P
    Number of Phases
    3 phases
    Horsepower Rating
    25 HP at 200 V AC
    30 HP at 230 V AC
    50 HP at 460 V AC
    50 HP at 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 3 Thermal Units
    electrical connection
    Screw clamp terminals
    NEMA size
    3
    height
    282 mm
    depth
    165 mm
    width
    139 mm
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    CSA
    NEMA
    UL listed
    Offer Sustainability
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Non-Reversing Starter Size 3, 3-Pole, Melting Alloy Overload
    Description
    Non-Reversing Starter Size 3, 3-Pole, Melting Alloy Overload
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Non-Reversing Starter Size 3, 3-Pole, Melting Alloy Overload
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Non-Reversing Starter Size 3, 3-Pole, Melting Alloy Overload
    Description
    Non-Reversing Starter Size 3, 3-Pole, Melting Alloy Overload
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Non-Reversing Starter Size 3, 3-Pole, Melting Alloy Overload
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /