Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Canalis KT
Schneider Eletric 87828 Picture

87828

Green premium brand logo
Schneider Eletric 87828 Picture
87828
Green premium brand logo

Interfaces for Masterpact NW40 + support - OKKEN LV switchboard - 3L+N rear

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Okken
    product or component type
    Interface and connection Canalis
    accessory / separate part category
    Interface
    specific use
    Consult us
    Complementary
    cubicle-device connection
    KT with Canalis
    poles description
    4P
    installation description
    Cubicle - width 650 mm
    installed device
    Masterpact: NW40 vertical installation - rear connection
    [Ie] rated operational current
    4000 A
    Environment
    standards
    IEC 61439-2
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    95 kg
    Package 1 Height
    42 cm
    Package 1 width
    60 cm
    Package 1 Length
    80 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 23/09/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Canalis KTA 800 to 5000 A (Version 5.0)
    Description
    Catalogue Canalis KTA 800 to 5000 A
    prp.document.label.format pdf
    Size 46.8 MB
    Date 23/09/19
    Description
    Catalogue Canalis KTA 800 to 5000 A
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.7 MB
    Date 01/11/18
    prp.document.label.format pdf
    Size 5.6 MB
    Date 01/11/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    87828 : 87828_ROHS_CHINA_DECLARATION
    Description
    87828_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/12/20
    Description
    87828_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 14/02/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    87828 : 87828_ROHS_DECLARATION
    Description
    87828_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/12/20
    Description
    87828_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - Okken 115/70-2 MCC Low Voltage Switchboard (Version 2.0)
    Description
    - PEP - Okken 115/70-2 MCC Low Voltage Switchboard
    prp.document.label.format pdf
    Size 511.8 KB
    Date 07/02/17
    Description
    - PEP - Okken 115/70-2 MCC Low Voltage Switchboard
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    87828 : 87828_REACH_DECLARATION
    Description
    87828_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/12/20
    Description
    87828_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.